NXP’s UCODE 7 is a product of the UCODE product family and can be used in several RFID tagging applications.
UCODE® 7m is a derivative of the UCODE 7 and features a 32-bit User Memory on top of UCODE 7.
Particularly well suited for inventory management application, like e.g Retail and Fashion, with its RF performance for any given form factor, UCODE 7 enables long read distance and fast inventory of dense RFID tag population. With its broadband design, it offers the possibility to manufacture true global RFID label with great performance over worldwide regulations.
The device also provides a pre-serialized 96-bit EPC and a Parallel encoding feature. For applications where the same 58-bit Stock Keeping Unit (SKU) needs to be encoded on multiple tags, at the same time, a combination of both features improves and simplifies the tag initialization process.
On top UCODE 7 offers a Tag Power Indicator for RFID tag initialization optimization and a Product Status Flag for Electronic Article Surveillance (EAS) application.
部件编号包含: SL3S1204FTB0, SL3S1204FUD, SL3S1204FUD2, SL3S1214FTB0, SL3S1214FUD.
Outside the applications mentioned above, please contact NXP Semiconductors for support.
快速参考 文档类别.
1-5 / 10 文件
安全文件正在加载,请稍等
2 硬件
2 硬件
查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.
2 软件产品
安全文件正在加载,请稍等
2 软件产品
查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.
5 工程服务
There are no results for this selection.
查找支持此产品的所有合作伙伴,请参阅 合作伙伴市场.