ADC1010S105
ADC1010S105 demo board; both CMOS and LVDS
NXP's ADC demonstration board is suitable for dynamic performance evaluations from low to high IF configuration. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.
USB to SPI adaptor, USB cable, supply connectors
CDROM (SPI software, datasheets, PCB layout/schematics, Quickstart guide)
Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)
Supply adaptor 5 V to 1.8/3/5 V (HSDC-ACC09/DB)

ADC1x10SYYY DB picture

Supply adaptor 5 V to 1.8/3/5 V (HSDC-ACC09/DB)

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)
| Filename | Type | Format | Title | Date |
|---|---|---|---|---|
| ADC1x15S_leaflet | Leaflet | Single-channel ADC with input buffer (v.1.0) | 2010-09-13 | |
| SW_ADC_1_r03 | Software | zip | Software for ADC Demo boards (v.3.0) | 2011-03-13 |
| QS_ADC1x10S_r05 | Technical note | Quick start guide for the ADC1x10S demo boards (v.5.0) | 2010-06-10 | |
| PCB2001-2_1_15360 | Technical note | zip | PCB files for the ADC1x10 and ADC1x15 Demo Boards (v.2.1) | 2010-06-10 |
| Type number | Ordering code(12NC) | Orderable part number | Products status | Region | Distributor | In stock | Order quantity | Inventory date | Buy online |
|---|---|---|---|---|---|---|---|---|---|
| ADC1010S105/DB | 9352 913 42598 | Volume production |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| ADC1010S105HN | Single 10-bit ADC up to 105 Msps, CMOS or LVDS DDR digital outputs | Download datasheet |
If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/
Follow us