ADC1010S105F2
ADC1010S105F2 demoboard
NXPs ADC1010S105F2 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS DDR output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance.
USB cable, power supply adaptor,CDROM (SPI software, datasheets, PCB layout/schematics, Quickstart guide)
Data-acquisition for ADC (HSDC-EXTMOD01/DB)with LVDS/DDR digital output

ADC1x10SF2 Demo Board Photo

ACC05 Accessory board photo

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)
| Filename | Type | Format | Title | Date |
|---|---|---|---|---|
| SW_ADC_1_r03 | Software | zip | Software for ADC Demo boards (v.3.0) | 2011-03-13 |
| QS_ADC1x10SF1F2_r05 | Technical note | Quick Start Guide for the ADC1x10SF1F2 Demo Boards (v.5.0) | 2011-01-24 | |
| PCB2122_2_0_15859 | Technical note | zip | PCB files for the ADC 1x10 and 1x15 Demo Boards (v.2.0) | 2011-03-07 |
| Type number | Ordering code(12NC) | Orderable part number | Products status | Region | Distributor | In stock | Order quantity | Inventory date | Buy online |
|---|---|---|---|---|---|---|---|---|---|
| ADC1010S105F2/DB | 9352 965 68598 | Volume production |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| ADC1010S105HN | Single 10-bit ADC up to 105 Msps, CMOS or LVDS DDR digital outputs | Download datasheet |
If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/
Follow us