ADC1010S125
ADC1010S125 demo board; both CMOS and LVDS
NXP's ADC demonstration board is suitable for dynamic performance evaluations from low to high IF configuration. A data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.
Supply adaptor 5 V to 1.8/3/5 V (HSDC-ACC09/DB)
USB to SPI adaptor, USB cable, supply connectors
CDROM (SPI software, datasheets, PCB layout/schematics, Quickstart guide)
Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)

ADC1x10SYYY DB picture

Supply adaptor 5 V to 1.8/3/5 V (HSDC-ACC09/DB)

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)
| Filename | Type | Format | Title | Date |
|---|---|---|---|---|
| ADC1x15S_leaflet | Leaflet | Single-channel ADC with input buffer (v.1.0) | 2010-09-13 | |
| SW_ADC_1_r03 | Software | zip | Software for ADC Demo boards (v.3.0) | 2011-03-13 |
| QS_ADC1x10S_r05 | Technical note | Quick start guide for the ADC1x10S demo boards (v.5.0) | 2010-06-10 | |
| PCB2001-2_1_15360 | Technical note | zip | PCB files for the ADC1x10 and ADC1x15 Demo Boards (v.2.1) | 2010-06-10 |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| ADC1010S125HN | Single 10-bit ADC up to 125 Msps, CMOS or LVDS DDR digital outputs | Download datasheet |
If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/
Follow us