ADC1410S065
ADC1410S065 demo board; both CMOS and LVDS
NXP's ADC demonstration board is suitable for dynamic performance evaluations from low to high IF configuration. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.
USB to SPI adaptor, USB cable, supply connectors
CDROM (SPI software, datasheets, PCB layout/schematics, Quickstart guide)
Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)
Supply adaptor 5 V to 1.8/3/5 V (HSDC-ACC09/DB)

ADC1x10SYYY DB picture

Supply adaptor 5 V to 1.8/3/5 V (HSDC-ACC09/DB)

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| SW_ADC_1_r03 | Software for ADC Demo boards | Software | zip | 2011-03-13 |
| QS_ADC1x10S_r05 | Quick start guide for the ADC1x10S demo boards | Technical note | 2010-06-10 | |
| PCB2001-2_1_15360 | PCB files for the ADC1x10 and ADC1x15 Demo Boards | Technical note | zip | 2010-06-10 |
| Type number | Ordering code(12NC) | Orderable part number | Products status | Region | Distributor | In stock | Order quantity | Inventory date | Buy online |
|---|---|---|---|---|---|---|---|---|---|
| ADC1410S065/DB | 9352 894 46598 | ADC1410S065/DB,598 | Volume production |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| ADC1410S065HN | Single 14-bit ADC 65 Msps CMOS or LVDS DDR digital outputs | Download datasheet |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us