ADC1410S105

ADC1410S105 demo board; both CMOS and LVDS


Quick ordering

DistributorIn Stock
OR:  

Demo board description

NXP's ADC demonstration board is suitable for dynamic performance evaluations from low to high IF configuration. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase

Features

  • SMA connector for clock and analog inputs signal
  • CMOS ( up to 10pF load ) or LVDS DDR Outputs

Descriptive summary

Extension module

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)

Optional accessories

Supply adaptor 5 V to 1.8/3/5 V (HSDC-ACC09/DB)

Demo box content

USB to SPI adaptor, USB cable, supply connectors
CDROM (SPI software, datasheets, PCB layout/schematics, Quickstart guide)

All information on this product information page is subject to the subsequent disclaimers:
ADC1x10SYYY DB picture
ADC1x10SYYY DB picture

ADC1x10SYYY DB picture

Supply adaptor 5 V to 1.8/3/5 V (HSDC-ACC09/DB)
Supply adaptor 5 V to 1.8/3/5 V (HSDC-ACC09/DB)

Supply adaptor 5 V to 1.8/3/5 V (HSDC-ACC09/DB)

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)
Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)


Documentation for this product

FilenameTypeFormatTitleDate
SW_ADC_1_r03SoftwarezipSoftware for ADC Demo boards (v.3.0)2011-03-13
QS_ADC1x10S_r05Technical notepdfQuick start guide for the ADC1x10S demo boards (v.5.0)2010-06-10
PCB2001-2_1_15360Technical notezipPCB files for the ADC1x10 and ADC1x15 Demo Boards (v.2.1)2010-06-10

Demo boards

Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
ADC1410S105/DB9352 894 48598Volume production      

Products

Type numberDescriptionStatusQuick access
ADC1410S105HNSingle 14-bit ADC 105 Msps CMOS or LVDS DDR digital outputs Download datasheet

Order sample

Support

If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/

How to search?