ADC1410S105F2

ADC1410S105F2 demoboard


Quick ordering

DistributorIn Stock
OR:  

Demo board description

NXPs ADC1410S105F2 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS DDR output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance.

Features

  • Single power supply (on-board regulators)
  • SMA connector for clock and analog input signals
  • LVDS/DDR outputs

Descriptive summary

Demo box contents

USB cable, power supply adaptor,CDROM (SPI software, datasheets, PCB layout/schematics, Quickstart guide)

Extension module

Data-acquisition for ADC (HSDC-EXTMOD01/DB)with LVDS/DDR digital output

All information on this product information page is subject to the subsequent disclaimers:
ADC1x10SF2 Demo Board Photo
ADC1x10SF2 Demo Board Photo

ADC1x10SF2 Demo Board Photo

ACC05 Accessory board photo
ACC05 Accessory board photo

ACC05 Accessory board photo

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)
Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)


Documentation for this product

FilenameTypeFormatTitleDate
SW_ADC_1_r03SoftwarezipSoftware for ADC Demo boards (v.3.0)2011-03-13
QS_ADC1x10SF1F2_r05Technical notepdfQuick Start Guide for the ADC1x10SF1F2 Demo Boards (v.5.0)2011-01-24
PCB2122_2_0_15859Technical notezipPCB files for the ADC 1x10 and 1x15 Demo Boards (v.2.0)2011-03-07

Demo boards

Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
ADC1410S105F2/DB9352 965 73598Volume production      

Products

Type numberDescriptionStatusQuick access
ADC1410S105HNSingle 14-bit ADC 105 Msps CMOS or LVDS DDR digital outputs Download datasheet

Order sample

Support

If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/

How to search?