ADC1415S065
ADC1415S065 demo board; both CMOS and LVDS outputs
NXP's ADC demonstration board is suitable for dynamic performance evaluations from low to high IF configuration. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.
USB to SPI adaptor, USB cable, supply connectors CDROM (SPI software, datasheets, PCB layout/schematics, Quickstart guide)
Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)

ADC1x10SYYY DB picture

Supply adaptor 5 V to 1.8/3/5 V (HSDC-ACC09/DB)

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)
| Filename | Type | Format | Title | Date |
|---|---|---|---|---|
| SW_ADC_1_r03 | Software | zip | Software for ADC Demo boards (v.3.0) | 2011-03-13 |
| QS_ADC1x15S_r05 | Technical note | Quick start guide for the ADC1x15S demo boards (v.5.0) | 2010-06-10 | |
| PCB2001-2_1_15360 | Technical note | zip | PCB files for the ADC1x10 and ADC1x15 Demo Boards (v.2.1) | 2010-06-10 |
| Type number | Ordering code(12NC) | Orderable part number | Products status | Region | Distributor | In stock | Order quantity | Inventory date | Buy online |
|---|---|---|---|---|---|---|---|---|---|
| ADC1415S065/DB | 9352 894 41598 | Volume production |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| ADC1415S065HN | Single 14-bit ADC 65 Msps with Input Buffer CMOS or LVDS DDR digital outputs | Download datasheet Order sample |
If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/
Follow us