ADC1415S080F1
ADC1415S080F1 demo board; CMOS outputs
NXP's ADC1415S080F1 demo board is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output. A data acquisition board can be used to easily analyze the ADC performance in the design and prototyping phase.
USB cable, power supply adapter, CDROM (SPI software, datasheets, PCB layout/schematics, Quickstart guide)
Data Acquisition for ADC (HSDC-EXTMOD01/DB) with CMOS outputs mode (HSDC-ACC05/DB)

ADC1x15SF1 Demo Board photo

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)
| Filename | Type | Format | Title | Date |
|---|---|---|---|---|
| SW_ADC_1_r03 | Software | zip | Software for ADC Demo boards (v.3.0) | 2011-03-13 |
| QS_ADC1X15SF1F2_r05 | Technical note | Quick Start Guide for the ADC1415S, 1215S, 1115S, 1015S F1/F2 Demo boards (v.5.0) | 2011-06-13 | |
| PCB2122_2_0_15859 | Technical note | zip | PCB files for the ADC 1x10 and 1x15 Demo Boards (v.2.0) | 2011-03-07 |
| Type number | Ordering code(12NC) | Orderable part number | Products status | Region | Distributor | In stock | Order quantity | Inventory date | Buy online |
|---|---|---|---|---|---|---|---|---|---|
| ADC1415S080F1/DB | 9352 936 95598 | Volume production |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| ADC1415S080HN | ADC1415S080 - Single 14-bit ADC 80 Msps with Input Buffer CMOS or LVDS DDR digital outputs | Download datasheet Order sample |
If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/
Follow us