DAC1205D750

DAC1205D750


Quick ordering

DistributorIn Stock
OR:  

Demo board description

NXP's DAC1205D750 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.

Features

  • SW interface for easy programming of DAC parameters(NCO, offset, interpolation factor, etc.)
  • 3rd order DAC output filters
  • On-board AQM ADL5375 (or TRF3703 on request )
  • SMA connector for DAC and AQM external clock input signals
  • LVCMOS 1.8 or 3.3 V digital inputs
  • Single power supply

Descriptive summary

Demo box contents

USB cable, power supply adaptor, CDROM (SPI software, datasheets, PCB layout/schematics, drivers, Quickstart guide)

Extension module

Clock generator; pattern generator for DAC (HSDC-EXTMOD01/DB)

All information on this product information page is subject to the subsequent disclaimers:
DAC1X05D750 Demo Board Photo
DAC1X05D750 Demo Board Photo

DAC1X05D750 Demo Board Photo

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)
Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)


Documentation for this product

FilenameTypeFormatTitleDate
SW_DAC1X05D750_r01SoftwarezipSoftware for the DAC1405D750, 1205 and 1005 demo boards (v.1.0)2011-03-11
SW_HSDC-EXTMOD01_r1_3SoftwarezipHSDC Accessory Board Software (v.1.3)2011-03-11
PCB2119-2_DEMODA1x05v3Technical notezipPCB files for the DAC1405D750 , 1205 and 1005 demo Boards (v.3.0)2010-04-21

Demo boards

Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
DAC1205D750/DB9352 933 99598Volume production      

Products

Type numberDescriptionStatusQuick access
DAC1205D750HWDual 12-bit DAC, up to 750 Msps; 2x 4x and 8x interpolating Download datasheet

Order sample

Support

If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/

How to search?