DAC1208D650W1

DAC1208D650W1


Quick ordering

DistributorIn Stock
OR:  

Demo board description

NXP's DAC1208D650W1 demo board is suitable for dynamic performance evaluations from low to high outputs frequency configuration. The FPGA makes it easy to evaluate and analyze the DAC's dynamic performance and enables use of the full JESD204A feature set (e.g. Multiple DAC Synchronization)

Features

  • SW interface to easily program DAC parameters (NCO, offset, interpolation factor, PLL, etc.)
  • On-board AQM + LO synthesizer
  • SMA connector for DAC and AQM external clock input signals
  • On-board clock generator for DAC and FPGA
  • On-board Virtex 5 FPGA for data generation: Single/ multi-tone for SFDR evaluation Test pattern generation for ACLR measurements (2/4 carriers WCDMA, TDSCDMA, GSM-MC, etc.) Various clocks for DAC & AQM
  • 2 DACs on same PCB to easily evaluate Multi-DAC synchronization
  • Single power supply (on-board regulators)
All information on this product information page is subject to the subsequent disclaimers:
DAC1x08D W1 Demo Board photo
DAC1x08D W1 Demo Board photo

DAC1x08D W1 Demo Board photo


Documentation for this product

FilenameTypeFormatTitleDate
SW_DAC1X08DW1_r2_3SoftwarezipSoftware for the DAC1X08D W1 demo boards (v.2.3)2011-07-01
PCB2064-4_0_14481-1Technical notezipPCB files for the DAC1408D, 1208 and 1008 W1 demo boards (v.4.0)2011-01-11
QS_DAC1x08DW1_r1_5Technical notepdfQuick start guide for the DAC1x08D W1 demo boards (v.1.5)2010-07-30

Demo boards

Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
DAC1208D650W1/DB9352 956 18598Volume production      

Products

Type numberDescriptionStatusQuick access
DAC1208D650HNDual 12-bit DAC; up to 650 Msps; 2×, 4× or 8× interpolating with JESD204A interface Download datasheet

Order sample

Support

If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/

How to search?