DAC1405D750
DAC1405D750
NXP's DAC1405D750 demo board is suitable for dynamic performance evaluations from low to high output frequency configurations. A data-generation board can be used during design and prototype to generate various input test patterns and ease DAC performance analysis.
USB cable, power supply adaptor, CDROM (SPI software, datasheets, PCB layout/schematics, drivers, Quickstart guide)
Clock generator; pattern generator for DAC (HSDC-EXTMOD01/DB)

DAC1X05D750 Demo Board Photo

Data Acquisition for ADC with CMOS outputs mode (HSDC-EXTMOD01/DB)
| Filename | Type | Format | Title | Date |
|---|---|---|---|---|
| SW_DAC1X05D750_r01 | Software | zip | Software for the DAC1405D750, 1205 and 1005 demo boards (v.1.0) | 2011-03-11 |
| SW_HSDC-EXTMOD01_r1_3 | Software | zip | HSDC Accessory Board Software (v.1.3) | 2011-03-11 |
| PCB2119-2_DEMODA1x05v3 | Technical note | zip | PCB files for the DAC1405D750 , 1205 and 1005 demo Boards (v.3.0) | 2010-04-21 |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| DAC1405D750HW | Dual 14-bit DAC, up to 750 Msps; 4× and 8× interpolating | Download datasheet Order sample |
If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/
Follow us