DAC1408D750WO
DAC1408D750W0 demo board
NXP's DAC1408D750W0 demon board is suitable for dynamic performance evaluation from low to high outputs frequency configuration. A FPGA mother board (Xilinx, Altera, and Lattice) can be connected to ease the evaluation and analysis of the DACs dynamic performance and enable usage of the JESD204A full features sets.
USB cable, power supply adaptor, CDROM (SPI software, datasheets, PCB layout/schematics, drivers, Quickstart guide)
Connection adaptor (HSMC connector) to Altera FPGA development boards (HSDC-ACC10/DB), Connection adaptor (SMA connectors) to Lattice FPGA development boards (HSDC-ACC11/DB), Xilinx FPGA development boards' connection (FMC connector) is default

Accessory board ACC10 photo

Accessory board ACC11 Photo

DAC1x08D WO Demo board photo
| Filename | Type | Format | Title | Date |
|---|---|---|---|---|
| SW_DAC1x08DW0_r01 | Software | zip | Software for the DAC1x08DW0 Demo Boards (v.1.0) | 2011-07-11 |
| PCB2134-2_0_16636 | Technical note | zip | PCB files for the DAC1408D, 1208 and 1008 W0 Demo Boards (v.2.0) | 2011-03-11 |
| QS_DAC1x08DW0_r1_0 | Technical note | Quick Start guide for the DAC1x08DW0 demo boards (v.1.0) | 2010-12-14 |
| Type number | Ordering code(12NC) | Orderable part number | Products status | Region | Distributor | In stock | Order quantity | Inventory date | Buy online |
|---|---|---|---|---|---|---|---|---|---|
| DAC1408D750WO/DB | 9352 925 62598 | Volume production |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| DAC1408D750HN | Dual 14-bit DAC; up to 750 Msps; 2×, 4× or 8× interpolating with JESD204A interface | Download datasheet Order sample |
If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/
Follow us