MFEV700

PEGODA Contactless Smart Card Reader based on CL RC632


Quick ordering

DistributorIn Stock
OR:  

Demo board description

The Pegoda reader, CL RD701, is a contactless reader based on the CL RC632 reader IC. The CLRC632 is member of a family for highly integrated reader ICs for contactless communication at 13.56 MHz. The CL RD701 covers all functionality of the CL RC632 to be able to use this reader as a reference design for a new hardware design based on the CL RC632 reader IC and is designed for easy PC adaptation and application development as well.

Features

  • Contactless smart card reader
  • Based on the CL RM701 reader module containing the CL RC632 reader IC
  • contactless operating frequency 13.56 MHz
  • Supports MIFARE® Dual Interface Card ICs and ISO 14443A part 1- 4
  • Supports ISO 14443B
  • Supports MIFARE® Classic crypto
  • Supports ISO 15693
  • Supports NXP ICODE
  • Supports higher data rates of up to 424 kbit/s
  • Typical operating distance: 75 - 100mm
  • CE and FCC compliant
  • USB host interface
  • USB bus powered 5 VDC power supply
  • Unique serial number of each reader device
  • Supported by Windows 98 OSR2, Windows ME, Windows 2000 and Windows XP

Descriptive summary

MF EV700 evaluation kit:

This kit is ready to use the Pegoda reader to develop a PC based application. This package includes the Pegoda reader, CL RD701, a complete documentation including software libraries and description as well as the demonstration program MIFAREWnd covering all MIFARE and ISO 14443A commands.

All information on this product information page is subject to the subsequent disclaimers:

Show functional diagram

Block schematic of contactless reader CLRD701
Block schematic of contactless reader CLRD701
Content of MF EV700 evaluation package
Content of MF EV700 evaluation package

Content of MF EV700 evaluation package

Demo board CLRD701
Demo board CLRD701

Demo board CLRD701


Documentation for this product

File nameTitleTypeFormatDate
AN11089RD70x Driver Installation Guide for Windows 7Application notepdf2012-09-04
149110AN1491 Directly matched Antenna - Excel calculationApplication notezip2010-10-07
AN077925AN Micore Reader IC Family; Directly Matched Antenna DesignApplication notepdf2010-10-01
PE099231CLRD701 PEGODA Contactless smart card readerData sheetpdf2004-11-01
PE101432CLRM701 MIFARE and ICODE contactless reader moduleData sheetpdf2007-05-24
PE090127DebugClient V2.7.0.0 Demo SoftwareOther typezip2010-04-08
PE089917MIFARE Wnd V1.7 Demo SoftwareSoftwarezip2010-09-08
195523ICODE Universal Demo SoftwareSoftwarezip2010-07-05
089815Rd70x Firmware v2.12 Softwarezip2010-06-18
212011Windows7 Driver for RD701 Softwarezip2011-08-16
214610Proprietary Pegoda RD701 Driver, no Windows7 supportSoftwarezip2011-07-21
214412MIFAREdiscover version 3.1.0Softwarezip2012-12-11
200312NXP Reader Library version 2.1 with Visual C++ projectSoftwarezip2012-12-11
066410Demo Software for Win32 MIFAREWND.EXEUser manualpdf2009-12-21

Demo boards

Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
MFEV700/HAB9352 699 28122MFEV700/HAB,122Volume productionNADIGI-KEY CORPORATION55/18/2013Buy online

Products

Type numberDescriptionStatusQuick access
CLRC63201TMultiple protocol contactless reader IC (MIFARE/I-CODE1) Download datasheet

Order sample

Support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.