OM11049
LPCXpresso Board for LPC1114


LPCXpressoTM is a new, low-cost development platform available from NXP supporting NXP's ARM-based microcontrollers. The platform is comprised of a simplified Eclipse-based IDE and low-cost target boards which include an attached JTAG debugger. LPCXpresso is an end-to-end solution enabling embedded engineers to develop their applications from initial evaluation to final production.
Populated with the LPC1114 to demonstrate LPC111x features, the LPCXpresso LPC1114 combines the industry‘s lowest 32-bit active power consumption of the LPC1114 and the low price point of the LPCXpresso.
Order Number: OM11049
LPCXpresso LPC1114 Development Board
Quick Start Guide
The LPCXpresso Board for LPC1114 is comprised of an LPCXpresso target board, LPC-Link, and IDE. The LPCXpresso target boards, include an integrated JTAG debugger, and can connect to expansion boards to provide a variety of interfaces and I/O devices. The on-board JTAG debugger provides high-speed USB to JTAG/SWD interface to the IDE, and it can be connected to other debug targets such as a customer prototype. The LPC-Link is equipped with a 10-pin JTAG header enabling seamless connection to a target via USB. LPCXpresso’s IDE, using the standard GNU toolchain and optimized C library, can build an executable of any size with full code optimization.
LPCXpresso HomePage
LPCXpresso Support
LPCXpresso IDE
LPCXpresso Forum
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| LPCXpresso_Getting_Started_Guide | LPCXpresso Getting Started Guide | Other type | 2013-05-01 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us