The OM13500 is an LCD demo board which can be used to demonstrate and evaluate the PCA9620 segment driver. The board is controlled by an LPCXpresso micro controller board, which contains the LPC1115, a Cortex M0 controller. A free IDE can be downloaded in order to modify the software. Supply of the board can be via two AA batteries, an AC adapter or USB