OM5597
Point of Sales Reference Design
OM5597/RD2612 is a reference design of a cost effective EMV compliant Point of Sales Terminal based on NXP components. It provides an EMV Level 1 compliant software stack for contactless as well as contact payment based on PN512/C2 and TDA8026.
The user interface composed out of an LCD screen and a keyboard demonstrates the following showcases:


POS Reference Design Board
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| OM5597_RD2612_SDS | POS Reference Design | Short data sheet | 2012-10-02 | |
| OM5597RD2612_214511 | SW stack and schematics for OM5597/RD2612 | Software | ZIP | 2012-03-19 |
| UM10493 | POS Reference Design - Firmware description | User manual | 2012-10-09 |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| PN5120A0HN | Transmission module | Download datasheet Order sample | |
| PN5120A0HN1 | Transmission module | Download datasheet Order sample | |
| PN512AA0HN1 | Transmission module | Download datasheet |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us