OM7801

Low-noise amplifier evaluation board using BGU7003 matched for 868 MHz ISM band


Quick ordering

DistributorIn Stock
OR:  

Demo board description

The BGU7003 LNA evaluation board simplifies the evaluation of the BGU7003 LNA at the 868 MHz ISM band. The evaluation board enables testing of the device performance and requires no additional support circuitry. The board is fully assembled with the BGU7003, including the input and output matching circuitry as well as a decoupling capacitors to optimize the performance. The board is supplied with two SMA connectors for input and output connection to RF test equipment. The BGU7003 board is optimized for 2.8 V operation and consumes about 5 mA.

Features

  • Two SMA connectors for input and output connection to RF test equipment
  • Evaluation of the power on settling time ton and the power off settling time toff

Descriptive summary

Applications

Applications in the ISM band ranging from 863 MHz to 870 MHz.

Evaluation board content

BGU7003 LNA evaluation board in ESD safe packing

Disclaimer

The provided evaluation boards are for evaluation purposes only and shall not be put into services.

All information on this product information page is subject to the subsequent disclaimers:

Show functional diagram

OM7801 FUNCTIONAL DIAGRAM
OM7801 FUNCTIONAL DIAGRAM
OM7801: BGU7003 LNA evaluation board at the 868 MHz ISM band
OM7801: BGU7003 LNA evaluation board at the 868 MHz ISM band

OM7801: BGU7003 LNA evaluation board at the 868 MHz ISM band


Documentation for this product

File nameTitleTypeFormatDate
UM10517User manual for the BGU7003 868MHz LNA evaluation boardUser manualpdf2011-12-14

Demo boards

Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
OM7801/BGU7003/8689340 660 71598OM7801/BGU7003/868Volume productionNADIGI-KEY CORPORATION25/18/2013Buy online

Products

Type numberDescriptionStatusQuick access
BGU7003Wideband silicon germanium low noise amplifier MMIC Download datasheet

Order sample

Support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.