GPS Low-Noise Amplifier Evaluation Board Using BGU7004

Roll over image to zoom in

Supported Devices

RF

LNAs for GPS

Features

Connectivity

  • Two SMA connectors for input and output connection to RF test equipment

Power Management

  • Evaluation of the power on settling time ton and the power off settling time toff

Buy Options

OM7804-Image

Click to expand

  • OM7804

  • GPS low-noise amplifier evaluation board using BGU7004.

  • $160.00 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?