BGU8009 GNSS LNA evaluation board

Roll over image to zoom in

Supported Devices

RF

LNAs for GPS

Features

Power Management

  • Supply voltage 1.5 V to 3.1 V
  • Power-down mode current consumption < 1 µA
  • Input and output DC decoupled
  • Optimized performance at very low supply current of 4.4 mA
  • Covers full GNSS L1 band, from 1559 MHz to 1610 MHz
  • Noise figure (NF) = 0.70 dB
  • Gain = 17.8 dB
  • High input 1 dB compression point of -7 dBm
  • High out of band IP3I of 6 dBm
  • Integrated temperature stabilized bias for easy design
  • Requires only one input matching inductor and one supply decoupling capacitor
  • ESD protection on all pins (HBM > 2 kV)
  • Integrated matching for the output
  • 1.1 x 0.9 x 0.5 mm³; 0.4 mm pitch: SOT1230
  • 180 GHz transit frequency - SiGe:C technology

Buy Options

OM7820-Image

Click to expand

  • OM7820

  • BGU8009 GNSS LNA evaluation board.

  • $160.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Buy from NXP

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Design Files

1 design file

Support

What do you need help with?