SSL2101DB05
SSL2101 120 V 7.5 W GU10 flyback reference board
This reference design demonstrates an application of a 7.5 W 120 V dimmable LED driver featuring the SSL2101. The reference design has a form factor that is compatible with the base of a GU10 LED lamp. The board employs a flyback converter to provide an isolated solution for mains-dimmable LED recessed-light applications.
The board is provided to support a 5-LED load but can easily be modified to a 7-LED load. Both with an output power of approximately 7.5 W. The board operates at approximately 45 kHz and produces a regulated output current of 455 mA with an efficiency of around 73 %.
The board is designed to be fully compliant with EMC regulations.
Key features of the board include:
• Deep dimming capability
• Wide dimmer compatibility
• Small form factor tailored to fit a GU10 lamp
• Cost effectiveness
Demoboard, CD Rom with documentation

SSL2101DB05 GU10 Flyback 120 V
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| AN10912 | SMPS EMC and layout guidlines | Application note | 2011-02-18 | |
| AN10829 | SSL2101 dimmable high efficiency flyback design | Application note | 2011-06-22 | |
| AN10754 | SSL2101 and SSL2102 dimmable mains LED driver | Application note | 2012-11-05 | |
| AN10937 | Dimmable LED based lamps | Application note | 2011-05-23 | |
| AN10876 | Buck converter for SSL applications | Application note | 2011-06-23 | |
| 75017223 | LED Lighting Solutions Quick Start Guide With NXP Driver ICs | Brochure | 2012-01-12 | |
| SSL2101 | Dimmable GreenChip driver for LED lighting | Data sheet | 2011-12-05 | |
| SSL2101DB05_Gerber_files | Gerber files SSL2101DB05 | Other type | zip | 2012-03-08 |
| Data_sheet_SSL2101_JA | Data sheet SSL2101 調光器対応 LED 照明用 SMPS IC | Other type | 2011-02-23 | |
| UM10479 | SSL2101 120 V 7.5 W GU10 flyback reference board | User manual | 2011-08-19 |
| Type number | Ordering code(12NC) | Orderable part number | Products status | Region | Distributor | In stock | Order quantity | Inventory date | Buy online |
|---|---|---|---|---|---|---|---|---|---|
| SSL2101DB05 | 9352 962 53598 | SSL2101DB05,598 | Volume production |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| SSL2101T | Dimmable LED driver IC | Download datasheet Order sample |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us