SSL21081DB01

SSL21081 LED driver reference board


Quick ordering

DistributorIn Stock
OR:  

Demo board description

The SSL21081 is a highly integrated switching mode LED driver which enables constant current driving from the AC mains input in a standard SO8 package. It is a solution for small LED retrofit lamp applications, especially those applications for low-power factor designs.

The SSL21081 supports buck converter topology and is suitable for non-isolated, non-dimmable LED retrofit lamps. It can drive a long LED string, up to a 70V forward voltage and is most efficient in this type of LED module. The SSL2108 series is intended to operate at high output voltages.

This reference board is an example that can be used in applications up to E17 form factor lamp fittings.

Features

  • Efficiency > 90%
  • Power Factor: 0.6
  • Input voltage: 85 - 138 VAC
  • Output voltage: > 20 V (optimized for 70 V LED)
  • Output current 100 mA
  • Output current dependency: +/- 5 %
  • Small size & low cost design

Descriptive summary

Demobox content

Demoboard, CD Rom with documentation

All information on this product information page is subject to the subsequent disclaimers:
SSL21081DB01 6W 120V Buck Reference
SSL21081DB01 6W 120V Buck Reference

SSL21081DB01 6W 120V Buck Reference


Documentation for this product

FilenameTypeFormatTitleDate
AN11041Application notepdfSSL2108X driver for SSL applications (v.1.2)2011-07-01
AN10876Application notepdfBuck converter for SSL applications (v.2.0)2011-06-23
AN10912Application notepdfSMPS EMC and layout guidlines (v.1.0)2011-02-18
75017223BrochurepdfLED Lighting Solutions Quick Start Guide With NXP Driver ICs (v.1.0)2012-01-12
SSL21081T_2T_3T_4TData sheetpdfGreenChip drivers for LED lighting (v.3.1)2012-02-22
75017278LeafletpdfNXP buck controllers SSL2108x / SSL2109 (v.3.1)2012-05-02
SSL21081DB01_Gerber_filesOther typezipGerber files SSL21081DB01 (v.1.0)2011-12-20
UM10482User manualpdfSSL21081 LED driver reference board (v.2.1)2012-01-11

Demo boards

Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
SSL21081DB019352 959 23598Volume production      

Products

Type numberDescriptionStatusQuick access
SSL21081THigh voltage LED driver Download datasheet

Order sample

Support

If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/

How to search?