SSL21083DB01

230V 6W buck reference design


Quick ordering

DistributorIn Stock
OR:  

Demo board description

The SSL21083 is a highly integrated switching mode LED driver which enables constant current driving from the mains input. It is a solution for small LED retrofit lamp application, especially for low-power factor design.

The SSL21083 is a buck converter controller suitable for non-isolated, non-dimmable LED retrofit lamps. It can drive long LED strings with, typically 70V forward voltage. The SSL2108 series is intended to operate with higher output voltages, as present in modern LED modules.

This board is intended to operate at 230 V (AC), using an output voltage of 30 V or more.

Features

  • Efficiency > 94%
  • Power factor: 0.6
  • Input voltage: 170 - 260 VAC
  • Output voltage: 20 - 130 V (optimized for 70 V LED)
  • Output current: 96 mA
  • Maximum output power: 12.5 W
  • Small size & low cost design
  • IC used: SSL21083T

Descriptive summary

Demobox content

Demoboard, CD Rom with documentation

All information on this product information page is subject to the subsequent disclaimers:
SSL21083DB01 6W 230V Buck Reference - Top
SSL21083DB01 6W 230V Buck Reference - Top

SSL21083DB01 6W 230V Buck Reference - Top


Documentation for this product

File nameTitleTypeFormatDate
AN10912SMPS EMC and layout guidlinesApplication notepdf2011-02-18
AN11041SSL21081, SSL21083, and SSL2109 non-dimmable buck converter in low ripple configurationsApplication notepdf2012-10-23
AN10876Buck converter for SSL applicationsApplication notepdf2011-06-23
75017223LED Lighting Solutions Quick Start Guide With NXP Driver ICsBrochurepdf2012-01-12
SSL21081_SSL21083Compact non-dimmable LED driver ICData sheetpdf2012-10-11
75017278NXP non-dimmable drivers and controller for LED lighting SSL21081(A)/83(A) and SSL2109(A) Leafletpdf2012-09-26
SSL21083DB01_Gerber_filesGerber files SSL21083DB01Other typezip2011-12-20
UM10501SSL21083 reference board user manualUser manualpdf2011-11-16

Demo boards

Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
SSL21083DB019352 959 27598SSL21083DB01,598Volume production      
No distributors have this product in stock, please contact our sales office.

Products

Type numberDescriptionStatusQuick access
SSL21083ATCompact non-dimmable LED driver IC Download datasheet

Order sample
SSL21083TCompact non-dimmable LED driver IC Download datasheet

Order sample

Support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.