230V 18W buck high power factor TLED demo board

Product Details

Features

Power Management

  • AC line input voltage: 200 V to 264 V
  • Output voltage: 30 V (DC) to 130 V (DC)
  • Output current: 230 mA at Vo = 70 V (DC)
  • Maximum power into LED load: 18 W
  • Efficiency: >90 %
  • Power Factor: >0.9 (at 18 W)
  • THD: 25 % (at 18 W)
  • Line regulation ± 5%
  • Operating temperature: - 40 °C to +100 °C
  • NTC Threshold temperature: 80 °C (±15 °C)
  • Mains harmonics: IEC61000-3-2 (Pout > 13 W)
  • EMC: IEC55015
  • Surge testing: IEC61000-4-5 Level 3
  • Lifetime: 26.000 hours at Tamb = 60 °C
  • IC used: SSL2109AT

Buy Options

SSL2109ADB1096-Image

Click to expand

SSL2109ADB1096
No Longer Manufactured

230V 18W buck high power factor TLED demo board.

Support

What do you need help with?