SSL4101DB02

SSL4101DB02 150 W 4x 1A SSL reference design


Quick ordering

DistributorIn Stock
OR:  

Demo board description

This 150W 4x 1A LED driver was designed to meet the demands of commercial lighting applications. It hosts small form factor, meets commercial THD, EMC and low stand-by power requirements of mains connected lighting applications.

The LED driver design is based around the SSL4101 and UBA3070. It is an extension of the SSL4101DB01 application and features an output stage based on UBA3070 offering 4 dimmable, constant current, channels. The SSL4101 is NXP's latest Switch Mode Power Supply (SMPS) controller IC designed for LED lighting applications. It is an extension of NXP long line of SMPS controller product offering. The UBA3070 driver IC is a high-efficient and flexible LED driver IC.

Features

  • SSL4101 SSL Driver IC
  • TEA1761 Secondary side synchronous rectifier controller
  • UBA3070 High efficient Buck converter LED driver
  • Output: 4x 1A @ 38Vdc (150W max, 4 strings of 12 to 14 LEDs)
  • Universal mains: input 90-305 Vac
  • NTC Inrush current protection
  • High efficiency: > 90 %
  • High power factor: > 0.90
  • Low stand-by power: < 300 mW
  • < 20 % Input current total harmonic distortion (THD)
  • PWM Dimming control input
  • Small form factor
  • Low BOM count
  • Typical applications: Street lighting; parking garage and area lighting; industrial high-bay and low-bay lighting; commercial interior lighting

Descriptive summary

Demo box content

SSL4101DB02 (= SSL4101DB01 + UBA3070DB01) Reference design, CD with documentation

All information on this product information page is subject to the subsequent disclaimers:
SSL4101 4 Channel UBA3070 High-Bay Driver Assembly
SSL4101 4 Channel UBA3070 High-Bay Driver Assembly

SSL4101 4 Channel UBA3070 High-Bay Driver Assembly


Documentation for this product

FilenameTypeFormatTitleDate
AN10912Application notepdfSMPS EMC and layout guidlines (v.1.0)2011-02-18
SSL4101DB01_Gerber_filesOther typezipGerber files: SSL4101DB01 150 W SSL reference design (v.1.0)2011-10-11
UBA3070DB01_Gerber_filesOther typezipGerber files: UBA3070DB01 4-channel DC to DC LED driver demoboard (v.1.0)2011-10-11
UM10478User manualpdfUBA3070 4-channel reference design (v.1.1)2011-08-08

Demo boards

Type numberOrdering code(12NC)Orderable part numberProducts statusRegionDistributorIn stockOrder quantityInventory dateBuy online
SSL4101DB029352 954 98598Volume production      

Products

Type numberDescriptionStatusQuick access
SSL4101TGreenChip III+ SMPS control IC Download datasheet

Order sample
TEA1761TGreenChip synchronous rectifier controller Download datasheet

Order sample
UBA3070TLED backlight driver IC Download datasheet

Order sample

Support

If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/

How to search?