TEA1721ADB1060
TEA1721 Non-isolated buck/boost converter demo board
This board demonstrates a +12 V AC/DC buck and −12 V AC/DC non-isolated buck/boost-mode SMPS that can be used to supply up to 2.5 W into a load. Operation in buck or buck/boost-mode can be selected with the on-board jumper.
The switch mode converter operates at a maximum frequency of around 50 kHz.
Overcurrent and short-circuit protection are built in. Under no-load conditions, the power consumption of this converter is in the range of 10 mW. EMI filtering and (optional) surge
voltage protection using TVS diodes is implemented in this circuit.
This application is a general purpose unisolated SMPS.
In applications where triacs are driven in the third quadrant (such as white goods applications), the negative output voltage with respect to Neutral or Phase makes buck/boost converters particularly interesting.
The optional surge protection makes it suitable for use in environments where serious voltage transients can occur. The absolute maximum RMS mains input voltage is 280 V (AC).
Demoboard, Quick start guide

TEA1721ADB1060
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| AN10912 | SMPS EMC and layout guidlines | Application note | 2011-02-18 | |
| 75017320 | NXP GreenChip low-power SMPS controllers TEA172x | Leaflet | 2012-08-21 | |
| TEA1721ADB1060_Gerber_files | Gerber files TEA1721ADB1060 | Other type | zip | 2012-02-09 |
| UM10522 | TEA1721 non-isolated universal mains buck and buck/boost converter demo board | User manual | 2012-12-19 |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| TEA1721AT | HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 430 Hz | Download datasheet Order sample | |
| TEA1721BT | HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 905 Hz | Download datasheet Order sample | |
| TEA1721DT | HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 1270 Hz | Download datasheet Order sample | |
| TEA1721FT | HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 1750 Hz | Download datasheet Order sample | |
| TEA1723AT | HV start-up flyback controller with integrated MOSFET for 11 W applications, f~burst = 430 Hz | Download datasheet Order sample | |
| TEA1723BT | HV start-up flyback controller with integrated MOSFET for 11 W applications, f~burst = 905 Hz | Download datasheet Order sample | |
| TEA1723DT | HV start-up flyback controller with integrated MOSFET for 11 W applications, f~burst = 1270 Hz | Download datasheet Order sample | |
| TEA1723FT | HV start-up flyback controller with integrated MOSFET for 11 W applications, f~burst = 1750 Hz | Download datasheet Order sample |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us