TEA1721BDB1065
TEA1721 universal mains white goods flyback SMPS demo board
This reference design demonstrates the TEA1721 as a -12 V and -3.3 V AC/DC SMPS converter that can provide 5 W into a load. The switch-mode converter operates in flyback mode at a maximum frequency of around 50 kHz. Over-current and short circuit protection are built in. Under no-load conditions, the power consumption of the flyback converter is around 20 mW. This application is typically suited for White Goods appliances and industrial applications.
Demoboard, Quick start guide

TEA1721BDB1065 Whitegoods - Top
| File name | Title | Type | Format | Date |
|---|---|---|---|---|
| AN10912 | SMPS EMC and layout guidlines | Application note | 2011-02-18 | |
| 75017320 | NXP GreenChip low-power SMPS controllers TEA172x | Leaflet | 2012-08-21 | |
| Gerber_files_TEA1721BDB1065 | Gerber files TEA1721BDB1065 | Other type | zip | 2012-07-11 |
| UM10523 | TEA1721 universal mains white goods flyback SMPS demo board | User manual | 2012-01-27 |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| TEA1721AT | HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 430 Hz | Download datasheet Order sample | |
| TEA1721BT | HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 905 Hz | Download datasheet Order sample | |
| TEA1721DT | HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 1270 Hz | Download datasheet Order sample | |
| TEA1721FT | HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 1750 Hz | Download datasheet Order sample | |
| TEA1723AT | HV start-up flyback controller with integrated MOSFET for 11 W applications, f~burst = 430 Hz | Download datasheet Order sample | |
| TEA1723BT | HV start-up flyback controller with integrated MOSFET for 11 W applications, f~burst = 905 Hz | Download datasheet Order sample | |
| TEA1723DT | HV start-up flyback controller with integrated MOSFET for 11 W applications, f~burst = 1270 Hz | Download datasheet Order sample | |
| TEA1723FT | HV start-up flyback controller with integrated MOSFET for 11 W applications, f~burst = 1750 Hz | Download datasheet Order sample |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us