UBA20262DB01
UBA20262DB01 18 W 230 V Step-dimming CFL reference design
The UBA20261/2 circuits use half-bridge driver ICs setup to drive standard PLC-18W, G24q-2 socket-based lamps. In addition, similar lamps with a nominal lamp power of 16.5 W can also be driven. The total power drawn from the mains is about 18 W for mains voltages of 230 V or 120 V (RMS). UBA20261/2 boards can be configured to drive different Compact Fluorescent Lamps (CFL) of different power ratings. Driving different CFL is possible by changing the inductor tap and installing a different lamp capacitor.
Demoboard, CD Rom with documentation
UBA20262DB01 230V 18W Round Reference
| Filename | Type | Format | Title | Date |
|---|---|---|---|---|
| AN10912 | Application note | SMPS EMC and layout guidlines (v.1.0) | 2011-02-18 | |
| UBA20261_UBA20262 | Data sheet | 600 V and 350 V power IC for step dimmable CFLs (v.2.0) | 2011-10-10 | |
| UBA20261DB01_and_UBA20262DB01_Gerber_files | Other type | zip | Gerber files UBA20261DB01 and UBA20262DB01 (v.1.0) | 2012-01-17 |
| UM10498 | User manual | 230 V and 120 V reference design using UBA20261/2 (v.1.0) | 2011-09-30 |
| Type number | Ordering code(12NC) | Orderable part number | Products status | Region | Distributor | In stock | Order quantity | Inventory date | Buy online |
|---|---|---|---|---|---|---|---|---|---|
| UBA20262DB01 | 9352 967 07598 | Volume production |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| UBA20262T | 600 V Power IC for step dimmable compact fluorescent lamps | Download datasheet Order sample |
If you have any questions related to this product please contact our support team via the support form:
http://www.nxp.com/techsupport/
Follow us