UBA2213ADB1067
CFL Reference design 7W 230V E27
The reference design is build around the UBA2213AT, a member of NXP's family of integrated CFL driver ICs. The board is designed as a 7W 230V lamp and is integrated into the base of a covered CFL lamp demonstrating the compact system solution.
The reference design demonstrates the full feature set of the UBA2213. That includes a current controlled pre-heat, boosting for fast run-up time, proper shutdown at end of life, saturation protection and lamp power control that is independent from mains variations.
Demoboard, Quick start guide
UBA2213ADB1067 - 230 V 7 W demo lamp
| Type number | Ordering code(12NC) | Orderable part number | Products status | Region | Distributor | In stock | Order quantity | Inventory date | Buy online |
|---|---|---|---|---|---|---|---|---|---|
| UBA2213ADB1067 | 9352 978 49598 | UBA2213ADB1067,598 | Volume production |
| Type number | Description | Status | Quick access |
|---|---|---|---|
| UBA2213AP | Non-dimmable driver IC for CFL with boost | Download datasheet Order sample | |
| UBA2213AT | Non-dimmable driver IC for CFL with boost | Download datasheet Order sample | |
| UBA2213BP | Non-dimmable driver IC for CFL with boost | Download datasheet | |
| UBA2213BT | Non-dimmable driver IC for CFL with boost | Download datasheet Order sample | |
| UBA2213CP | Non-dimmable driver IC for CFL with boost | Download datasheet Order sample | |
| UBA2213CT | Non-dimmable driver IC for CFL with boost | Download datasheet Order sample |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us