TEA152x Design Tool

Introduction


Directly go to the TEA152x Design Tool

For today's short product development cyclesas short as possible, NXP helps you simplify your design with intuitive online tools. Our latest design tool focuses on creating low power supply solutions from 2 W up to 25 W. The online tool supports two different application types - an isolated (flyback) converter and a non-isolated (buck) converter.

The tool generates schematic, bill of material and transformer parameters, calculates the design's efficiency, and presents an overview of losses. Also, for a better understanding of the application it can be simulated either online or even locally after downloading the schematics and simulator.

Product information pages:

SMPS ICs for low-power systems

Flyback Converter

AC to DC Power Supply < 25W
Flyback topology offers galvanic isolation and also more freedom in terms of output voltage.

Buck Converter

AC to DC Power Supply < 25W
The Buck topology has a smaller inductor size and lower losses than the Flyback topology. It has however no galvanic isolation and the supply current cannot exceed the primary switch current.

Disclaimer on-line simulation and design tool

General
This tool is intended as a design aid and will not generate production ready designs. No guarantees are given that the schematics produced are the optimum solution. All component values are typical values, statistical engineering considerations are not taken into account.

Temperatures and Power
Actual temperatures depend on board layout, component mounting and environmental aspects (e.g casing, ambient, airflow). The temperatures indicated by the tool are based on simple linear models to give an indication of thermal performance.
Power dissipation calculations are given only for typical input voltages.

Compliances
The generated schematics apply accepted industry practices for EMC design but are not guaranteed to conform to any compliance standard.

Output power
In the design tool a fixed forward voltage is used, but in reality the forward voltage varies due to manufacturing spread and operating temperature. The user can adjust the forward voltage of the power supply in the design tool to better anticipate the actual performance.

Transformer
The transformer calculations are based on simple models. For performance critical applications the design tool output can be used as a starting point for the more complex calculations required or for discussion with a credible transformer provider.

How to search?