Flyback SMPS Design Tool

Introduction


Directly go to the Flyback SMPS Design Tool

The NXP Flyback SMPS Design Tool helps you design flyback power supplies using NXPs TEA1721, TEA1723, TEA1733 and TEA1738 family. The TEA1721(A, B, D, F) family, the TEA1723(A, B, D, F) family, the TEA1733(A, B, C, M, L) family and TEA1738(F, G, L) family are low cost Switched Mode Power Supply (SMPS) controller IC’s intended for flyback topologies.

The latest update of the tool combines the TEA172x family and the TEA173x family into one tool. It comes along with a new style and an improved flow. Now it is also possible to export all design parameters, results and graphs automatically into an Excel sheet for post-processing or presentation purposes. Furthermore the database of transformer cores is extended.

The tool guides you step-by-step through the calculation process in order to obtain all relevant design parameters with minimum time and effort.

Once completed you will have a design overview, including the summary of the calculated design parameters, a picture of the transformer winding proposal, detailed schematics, and waveforms. The online tool calculates the complete schematics and a part list. Optionally the calculated BOM parts can directly be ordered at linked distributors. The tool also allows you to load and save designs as well as to share designs with other engineers.

Get started today!

For more information:

Product information page:

TEA1721 - GreenChip SMPS control IC
TEA1723 - GreenChip SMPS control IC
TEA1733 - GreenChip SMPS control IC
TEA1738 - GreenChip SMPS control IC

Datasheet:

TEA1721 datasheet
TEA1723 datasheet
TEA1738 datasheet

Application note:

TEA172x - 5W to 1 W Power Supply/USB charger
TEA1733 - GreenChip TEA1733(L) fixed frequency flyback controller

Demo boards:

TEA1721ADB1059               TEA1721 Non-isolated buck converter demo board
TEA1721ADB1060               TEA1721 Non-isolated buck/boost converter demo board
TEA1721ADB1061               Isolated universal mains flyback converter demo board
TEA1721ADB1062               TEA1721 Isolated 3-phase universal mains flyback converter demo board

How to search?