Introduction
The HFTL tool enables easy design of single or dual lamp applications, for T5 and T8 TL lamps and also for PL-C and Dulux D/E lamps using NXPs UBA2014 and UBA2015. For these applications two resonant tank topologies are supported, SR (Series Resonant filament heating) and IPH (Inductive PreHeat filament heating).
The tool guides you step-by-step through the calculation process in order to obtain all relevant design parameters with minimum time and effort.
Once completed you will have a design overview, including the summary of the calculated design parameters, a picture of the transformer winding proposal, detailed schematics, and waveforms. The online tool calculates the complete schematics and a part list. Optionally the calculated BOM parts can directly be ordered at linked distributors. The tool also allows you to load and save designs as well as to share designs with other engineers.
HFTL tool updates related to UBA2015:
- Added product descriptions for the whole UBA201X family
- Added IC package selection
- Added support for internal PFC controller
- Added support for two lamps in parallel for both SR and IPH fixed output topologies
Get started today!
For more information:
Product information pages
- UBA2014T 600 V driver IC for HF fluorescent lamps
- UBA2015ATP 600 V fluorescent lamp driver with PFC
- UBA2015T 600 V fluorescent lamp driver with PFC
Datasheets
- UBA2014 600 V driver IC for HF fluorescent lamps datasheet
- UBA2016A/15/15A 600 V fluorescent lamp driver with PFC, linear dimming and boost function
Application notes
- UBA2014 600 V driver IC for HF fluorescent lamps application notes
- UBA2014 600 V driver IC for HF fluorescent lamps application notes
- Fluorescent lamp driver with PFC using the UBA2015/16 family (v.1.0)
Demoboards
- UBA2015DB01 UBA2015P reference design 230V
- UBA2015DB02 UBA2015P reference design 120V
- UBA2015DB04 UBA2015AT dimmable dual lamp reference design 230V
- UBA2015DB05 UBA2015AT dimmable dual lamp reference design 120V





Follow us