Introduction
The Resonant SMPS Design Tool is very helpful in simplifing your power supply design based on NXPs TEA1610,TEA1611 and TEA1713 LLC resonant controllers,. The tool starts with an overview where you can select the product that best fits your application. It generates schematics, bill of materials and transformer parameters.
Version 2.0.0.3
The updated version of the tool now provides power loss calculations and help text as well as the number of elements in the transformer data base increased.
Product information pages:
- TEA1610 - Zero-voltage-switching resonant converter controller
- TEA1611 - Zero voltage switching resonant converter controller
- TEA1713 - Resonant power supply control IC with PFC
Datasheets:




Follow us