Introduction
To keep today's development cycles as short as possible, NXP helps you simplify your design with intuitive online tools. The non isolated LED Driver design tool focuses on creating LED drivers from 2 W up to 25 W. The applications include:
- SSL retro-fit lamps (e.g. GU10, E27)
- LED modules, separate power supplies, e.g. LED spots, down-lights
- LED strings, e.g. retail display
- LED ballasts
- Contour lighting
- Channel letter lighting
- Other lighting applications
The tool generates schematic, bill of material and coil parameters, calculates the design's efficiency, and presents an overview of losses.
The tool offers also the possibility to export all design parameters, results and graphs automatically into an Excel sheet for post-processing or presentation purposes. Furthermore it allows you to load and save designs as well as to share designs with other engineers. Optionally the calculated BOM parts can directly be ordered at linked distributors.
Product information pages
- SSL21081 - High Voltage LED driver, integrated power switch, 120 Vac
- SSL21081A - High Voltage LED driver, integrated power switch, 120 Vac
- SSL21083 - High Voltage LED driver, integrated power switch, 230 Vac
- SSL21083A - High Voltage LED driver, integrated power switch, 230 Vac
- SSL2109 - High Voltage LED driver, external power switch, 230Vac
- SSL2109A - Compact non-dimmable LED controller IC
Datasheets
- SSL21081/83 datasheet
- SSL2109 datasheet
Application notes
SSL2109T/AT/SSL2129AT controller for SSL applications
SSL2108x - SSL2108X driver for SSL applications
SSL210x - Buck converter for SSL applications
General - SMPS EMC and layout guidelines
Demo boards
SSL21081DB01 SSL21081 LED driver reference board
SSL21083DB01 SSL21083 6 W Buck reference board
SSL2109DB01 230 V 23 W Buck reference design
SSL2109DB02 120 V 19 W Buck reference design
SSL21083ADB1104 230V 7W GU10 non-isolated LED driver reference board
SSL2109ADB1096 230V 18W buck high power factor reference board
SSL2109ADB1097 Universal mains 18W buck high power factor reference board
SSL2109ADB1098 230V 12W buck high power factor bulb reference board
SSL2109ADB1099 Universal mains 12W buck high power factor bulb reference board





Follow us