µVision Build Log

Tool Versions:

IDE-Version: ¦ÌVision V5.25.2.0 Copyright (C) 2018 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: yang nxf45771, 123, LIC=HF8LR-4RGHD-09UN9-MX51I-EABNQ-K6D07 Tool Versions: Toolchain: MDK-ARM Professional Version: 5.25.2.0 Toolchain Path: C:\software_install\Keil5.25\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.06 update 6 (build 750) Assembler: Armasm.exe V5.06 update 6 (build 750) Linker/Locator: ArmLink.exe V5.06 update 6 (build 750) Library Manager: ArmAr.exe V5.06 update 6 (build 750) Hex Converter: FromElf.exe V5.06 update 6 (build 750) CPU DLL: SARMCM3.DLL V5.25.2.0 Dialog DLL: DARMCM1.DLL V1.19.1.0 Target DLL: UL2CM3.DLL V1.160.12.0 Dialog DLL: TARMCM1.DLL V1.14.0.0

Project:

C:\Users\nxf45771\Desktop\LPC804-EX-CODE-KEIL\Keil_Projects\utilities_lib\utilities_lib.uvprojx Project File Date: 08/06/2018

Output:

*** Using Compiler 'V5.06 update 6 (build 750)', folder: 'C:\software_install\Keil5.25\ARM\ARMCC\Bin' Build Project 'utilities_lib' - Target 'flash' compiling FlashPrg.c... compiling utilities.c... creating Library... ".\Objects\utilities_lib.lib" - 0 Error(s), 0 Warning(s).

Software Packages used:

Package Vendor: ARM http://www.keil.com/pack/ARM.CMSIS.5.3.0.pack ARM.CMSIS.5.3.0 CMSIS (Cortex Microcontroller Software Interface Standard)

Collection of Component include folders:

.\RTE\_flash C:\software_install\Keil5.25\ARM\PACK\ARM\CMSIS\5.3.0\Device\ARM\ARMCM0plus\Include

Collection of Component Files used:

Build Time Elapsed: 00:00:01