µVision Build Log
Tool Versions:
IDE-Version: µVision V5.12.0.0
Copyright (C) 2014 ARM Ltd and ARM Germany GmbH. All rights reserved.
License Information: Sowmyan Kousthubadharan, NXP, LIC=Y2BQI-CD595-4EJM7-CJ63T-14VUR-YFSX5
Tool Versions:
Toolchain: MDK-ARM Professional Version: 5.12.0.0
Toolchain Path: C:\Keil\ARM\ARMCC\Bin
C Compiler: Armcc.exe V5.05 (build 41)
Assembler: Armasm.exe V5.05 (build 41)
Linker/Locator: ArmLink.exe V5.05 (build 41)
Library Manager: ArmAr.exe V5.05 (build 41)
Hex Converter: FromElf.exe V5.05 (build 41)
CPU DLL: SARMCM3.DLL V5.12.0.0
Dialog DLL: DCM.DLL V1.13.0.0
Target DLL: UL2CM3.DLL V1.153.0.0
Dialog DLL: TCM.DLL V1.14.2.0
Project:
C:\Sowmyan\Application notes\AES_HW_SW_Benchmark\lpcopen_v000_20150210_keil_iar_nxp_lpcxpresso_4337\software\lpc_core\lpc_chip\chip_18xx_43xx\lib_lpc_chip_43xx.uvprojx
Project File Date: 02/05/2015
Output:
Rebuild Project 'lib_lpc_chip_43xx' - Target 'lib_chip_43xx'
compiling adc_18xx_43xx.c...
compiling aes_18xx_43xx.c...
compiling atimer_18xx_43xx.c...
compiling ccan_18xx_43xx.c...
compiling chip_18xx_43xx.c...
compiling clock_18xx_43xx.c...
compiling dac_18xx_43xx.c...
compiling eeprom_18xx_43xx.c...
compiling emc_18xx_43xx.c...
compiling enet_18xx_43xx.c...
compiling evrt_18xx_43xx.c...
compiling gpdma_18xx_43xx.c...
compiling gpio_18xx_43xx.c...
compiling hsadc_18xx_43xx.c...
compiling i2c_18xx_43xx.c...
compiling i2cm_18xx_43xx.c...
compiling i2s_18xx_43xx.c...
compiling lcd_18xx_43xx.c...
compiling otp_18xx_43xx.c...
compiling pmc_18xx_43xx.c...
compiling ritimer_18xx_43xx.c...
compiling rtc_18xx_43xx.c...
compiling sct_18xx_43xx.c...
compiling sct_pwm_18xx_43xx.c...
compiling sdif_18xx_43xx.c...
compiling sdmmc_18xx_43xx.c...
compiling spi_18xx_43xx.c...
compiling ssp_18xx_43xx.c...
compiling timer_18xx_43xx.c...
compiling uart_18xx_43xx.c...
compiling wwdt_18xx_43xx.c...
compiling sysinit_18xx_43xx.c...
compiling gpiogroup_18xx_43xx.c...
compiling pinint_18xx_43xx.c...
compiling iap_18xx_43xx.c...
compiling stopwatch_18xx_43xx.c...
compiling fpu_init.c...
compiling ring_buffer.c...
creating Library...
"..\..\lib_lpc_chip_43xx.lib" - 0 Error(s), 0 Warning(s).
Collection of Component include folders:
C:\Sowmyan\Application notes\AES_HW_SW_Benchmark\lpcopen_v000_20150210_keil_iar_nxp_lpcxpresso_4337\software\lpc_core\lpc_chip\chip_18xx_43xx\RTE
C:\Keil\ARM\PACK\Keil\LPC4300_DFP\2.2.0\Device\Include
Collection of Component Files used: