FSL Logo
PRODUCT BULLETIN
Generic Copy

ISSUE DATE:01-Aug-2014
NOTIFICATION:16369
TITLE:PF0100/PF0100A and PF0200/PF0200A Devices Datasheet Update
EFFECTIVE DATE:02-Aug-2014

DEVICE(S)
MPN
MMPF0100F0AEP
MMPF0100F0AEPR2
MMPF0100F0ANES
MMPF0100F0ANESR2
MMPF0100F0EP
MMPF0100F0EPR2
MMPF0100F1AEP
MMPF0100F1AEPR2
MMPF0100F1EP
MMPF0100F1EPR2
MMPF0100F2AEP
MMPF0100F2AEPR2
MMPF0100F2EP
MMPF0100F2EPR2
MMPF0100F3AEP
MMPF0100F3AEPR2
MMPF0100F3ANES
MMPF0100F3ANESR2
MMPF0100F4AEP
MMPF0100F4AEPR2
MMPF0100F4ANES
MMPF0100F4ANESR2
MMPF0100NPAEP
MMPF0100NPAEPR2
MMPF0100NPANES
MMPF0100NPANESR2
MMPF0100NPEP
MMPF0100NPEPR2
MMPF0200F0AEP
MMPF0200F0AEPR2
MMPF0200F0ANES
MMPF0200F0ANESR2
MMPF0200F3AEP
MMPF0200F3AEPR2
MMPF0200F3ANES
MMPF0200F3ANESR2
MMPF0200F4AEP
MMPF0200F4AEPR2
MMPF0200F4ANES
MMPF0200F4ANESR2
MMPF0200NPAEP
MMPF0200NPAEPR2



AFFECTED CHANGE CATEGORIES
  • DATASHEET


  • DESCRIPTION OF CHANGE

    Freescale Semiconductor announces datasheet updates for the PF0100, PF0100A and PF0200, PF0200A devices associated with this notification. The updated document provides a detailed description of the changes.

    Changes are summarized below:
    1. VSNVScross, change Min value from 2.8V to 2.7V.
    2. VTL1, change Min value from 2.825V to 2.725V.
    3. VTH1, change Min value from 2.85V to 2.775V.

    The MMPF0100 datasheet revision 9.0 can be found at: http://freescale.com/files/analog/doc/data_sheet/MMPF0100.pdf

    The MMPF0200 datasheet revision 5.0 can be found at: http://freescale.com/files/analog/doc/data_sheet/MMPF0200.pdf
     



    REASON FOR CHANGE

    Datasheets have been updated for crossover voltage parameters.



    ANTICIPATED IMPACT OF PRODUCT CHANGE(FORM, FIT, FUNCTION, OR RELIABILITY)

    There is no change to device form, fit, function or reliability.




    NOTE:
    THE CHANGE(S) SPECIFIED IN THIS NOTIFICATION WILL BE IMPLEMENTED ON THE EFFECTIVE DATE LISTED ABOVE. To request further data or inquire about the notification, please enter a Service Request

    For sample inquiries - please go to www.freescale.com

    QUALIFICATION STATUS:     N/A

    QUALIFICATION PLAN:

        N/A

    RELIABILITY DATA SUMMARY:

        N/A

    ELECTRICAL CHARACTERISTIC SUMMARY:

        N/A


    CHANGED PART IDENTIFICATION:

        N/A



    ATTACHMENT(S):
    External attachment(s) FOR this notification can be viewed AT:
    16369_MMPF0100.pdf
    16369_MMPF0200.pdf