M5272C3 Evaluation Board Revised: Tuesday, November 07, 2000 Hierarchical Overview Revision: 1.2 Bill Of Materials November 8,2000 15:49:30 Page1 Item Quantity Order Code Manufacturer Part Reference ______________________________________________ 1 23 As required Any 0.1uF C1,C2,C3,C8,C9,C10,C11, C23,C24,C33,C34,C35,C55, C70,C71,C92,C97,C107, C108,C109,C110,C125,C126 2 47 COG or NPO dielectric only Any 1nF C4,C5,C6,C7,C13,C14,C15, C16,C19,C25,C26,C36,C37, C38,C39,C40,C41,C42,C43, C44,C58,C72,C73,C76,C77, C78,C79,C80,C81,C82,C83, C84,C85,C86,C87,C88,C89, C90,C91,C93,C98,C100, C101,C102,C103,C127,C128 3 4 As required Any 10nF C20,C27,C29,C124 4 1 As required Any 10uF TANT. C21 5 2 COG or NPO dielectric only Any 270pF C22,C28 6 3 1812GC102KAT1A AVX 0.001uF 2KV C30,C31,C32 7 1 35ZL100M12.5X25 Rubycon 1000uF 35V C94 8 2 TPSE220M10RLM AVX AVX TPSE220M10RLM C96,C95 9 12 Size B Any 1uF TANT. C112,C113,C114,C115,C116, C117,C118,C119,C120,C121, C122,C123 10 3 LSGT670 Infineon Bicolour LED D1,D3,D4 11 3 LST670 Infineon RED LED D2,D5,D6 12 2 MBRS340T3 Motorola MBRS340T3 D8,D7 13 1 LGT670 Infineon GREEN LED D9 14 1 MCHTE-15M Multicomp MULTICOMP MCHTE-15M F1 15 18 M22-2010305 Harwin JP3 JP1,JP2,JP3,JP4,JP10, JP11,JP12,JP13,JP14,JP15, JP16,JP20,JP21,JP22,JP23, JP24,JP25,JP26 16 8 M22-2010205 Harwin JP2 JP5,JP6,JP7,JP8,JP9,JP17, JP18,JP19 17 1 787780-1 AMP USB PORT B JR1 18 1 As used on M5407C3 Molex/Any RJ45 JS1 19 1 6 way 0.1" pitch Header Berg/Any ETHERNET JTAG J1 20 2 177983-5 Amp AMP 177983-5 120way SMT Receptacle J2,J3 21 1 609-2627 Thomas & Betts BDM Header J4 22 1 PCI connector as used on M5407C3 Any PLI Socket 0 J5 23 1 PCI connector as used on M5407C3 Any PLI Socket 1 J6 24 1 350211-1 AMP +5V & HIGH VOLTAGE CONN. J7 25 2 CTCB1210-600-HC Central Technology Ferrite Bead L1,L2 26 1 B82111-B-C24 Siemens SIEMENS B82111-B-C24 L3 27 1 RAPC712 Switchcraft Switchcraft RAPC712 P1 28 1 25V-02 Augat Augat 25V-02 P2 29 2 As on M5407C3 Molex/Any DB9 RS232 PORT THRU HOLE DB9 P4,P3 30 20 As required Any 4x 4.7K RP1,RP2,RP9,RP10,RP11, RP13,RP14,RP15,RP16,RP17, RP18,RP20,RP21,RP22,RP23, RP24,RP25,RP26,RP27,RP28 31 5 As required Any 4x 22 RP3,RP4,RP6,RP8,RP19 32 2 As required Any 4x 50 RP5,RP7 33 1 As required Any 220 R1 34 3 As required Any 180 R2,R3,R4 35 3 As required Any 4.7K R5,R27,R28 36 1 As required Any 100K R6 37 8 Note tolerance Any 50 1% R7,R9,R10,R11,R12,R13, R14,R15 38 1 Note tolerance Any 22.1K 1% R8 39 3 As required Any 270 R16,R18,R19 40 5 As required Any 0 R17,R21,R24,R25,R26 41 1 As required Any 1.5K R20 42 2 As required Any 33 R22,R23 43 1 KS11R23CQD C & K KS11R23CQD S1 44 1 KS11R22CQD C & K KS11R22CQD S2 45 15 100-103 W. HUGHES TEST POINT Via1,TP1,Via2,TP2,Via3, TP3,Via4,TP4,Via5,TP5, TP6,TP7,TP8,TP9,TP10 46 1 TG110-S050N5 Halo HALO TG110-S050N5 T1 47 3 MC74LCX16245DT Motorola MC74LCX16245DT U1,U2,U3 48 3 MC74LCX245DT Motorola MC74LCX245DT U4,U13,U14 49 1 MCF5272ZP66 Motorola MCF5272ZP66 MAPBGA196 U5 50 1 Your choice but let me know! Any 25MHz U6 51 1 LXT971L Level One LXT971L U7 52 1 Am29PL160C AMD AMD Am29PL160C U8 53 1 MCM69F737TQ11 Motorola Motorola MCM69F737TQ11 not populated at assembly U9 54 1 MC74LCX541DT Motorola MC74LCX541DT U10 55 2 MC74LCX574 Motorola MC74LCX574DT U11,U12 56 1 Your choice but let me know Any OSC 66 MHZ U15 57 1 MPC905D Motorola Motorola MPC905D U16 58 1 MAX708TCSA Maxim MAX708TCSA U17 59 1 LM2596S-3.3 National LM2596S-3.3 U18 60 1 TLC7733ID T.I. TLC7733ID U19 61 1 PALLV16V8-10JC Lattice PALLV16V8-10JC U20 62 2 MT48LC1M16A1TG S Micron Technology MT48LC1M16A1TG S U21,U22 63 2 MC145583VF Motorola Motorola MC145583VF U23,U24 64 1 Your choice but let me know Any 48MHz U25 65 1 PDIUSB11APW Philips PDIUSBP11APW U26 66 1 220-7160-75-1157 3M 20pin PLCC SMT socket (for U20) or PCS020SMU11 Augat