***************************************************************** * NXP PMV31XN * * Polarity N-Channel * Ratings 20V/3.100000E-002OHMS/3.75A * * Date Created Thu Mar 29 00:19:07 2012 * ***************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. * ***************************************************************** .SUBCKT PMV31XN DRAIN GATE SOURCE LD DRAIN 5 4e-10 RLD2 DRAIN 5 1.00530964914873 RLD1 5 4 0.0023 LG GATE 1 7.97740315722523e-10 RLG GATE 1 2.00494009227702 LS SOURCE 8 6.94325122020549e-10 RLS2 SOURCE 8 1.74502936203407 RLS1 8 7 0.00952211428140778 RDS 7 4 74074074074.0741 TC=-0.005 RS 6 7 0.0001 RD 3 4 0.00675809077674749 TC=0.0100547609400442,8.75664363713497E-06 RBD 9 4 0.0102310407893093 TC=0.0100547609400442,8.75664363713497E-06 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 1200000000 CGS 2 6 4.8751e-11 RG 1 2 1.35434365715578 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -12 717.965 + -10 717.344 + -8 716.482 + -6 715.07 + -5 713.872 + -4 712.09 + -3 709.069 + -2 701.159 + -1 674.61 + -0.5 548.699 + -0.2 491.471 + -0.1 489.916 + 0 449.0795 + 0.1 400.614 + 0.2 400.336 + 0.5 332.96 + 1 255.118 + 2 196.217 + 3 170.962 + 4 154.94 + 5 143.248 + 6 134.395 + 8 121.8 + 10 112.971 + 12 106.268 + 15 98.7113 + 16 96.5376 + 20 89.9345 .MODEL MINT NMOS(Vto=1.395416162793118 Kp=2.659923e+001 Nfs=325000000000 Eta=30000 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + U0=600 Vmax=1100) .MODEL DBD D(Bv=24.4 Ibv=2.500000E-004 Rs=1E-6 Is=3.82745233898817e-12 + N=1 M=0.47 VJ=0.77 Fc=0.5 Cjo=1.87816e-10 Tt=1.85e-08) .ENDS