The 'Demo' project is a demo program for the LPC4350 microcontroller
using Keil 'MCB4300' Evaluation Board, compliant to Cortex
Microcontroller Software Interface Standard (CMSIS v2.0).

System functionality:                                                   
 - Clock Settings:
   - XTAL =           12.00 MHz
   - CPU  =          180.00 MHz

@System description:
	Purpose:
		This example configures SGPIO to interface a video camera with QVGA resolution and 30fps.
		
	Process:
		The M4 configures the clock, the camera as well as the SGPIO 
		- M4 starts video image collection after detect vertical sync pulse
		- When an entire frame is collected, the M4 displays the frame on the LCD on board the MCB4300
  

The Demo program is available for multiple targets:

  LPC4350 RAM:              

  lpc4357 Internal Flash:
  
  @How to run:
	Hardware configuration:		
		This example was tested on:
			Keil MCB4300 with LPC4350 as well as LPC4357