µVision Build Log
Tool Versions:
IDE-Version: µVision V5.12.0.0 Copyright (C) 2014 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: Bernhard Fink, NXP Semiconductors, LIC=---- Tool Versions: Toolchain: MDK-Lite Version: 5.12.0.0 Toolchain Path: C:\Users\dep00717\Programs\Keil_v5\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.05 (build 41) Assembler: Armasm.exe V5.05 (build 41) Linker/Locator: ArmLink.exe V5.05 (build 41) Library Manager: ArmAr.exe V5.05 (build 41) Hex Converter: FromElf.exe V5.05 (build 41) CPU DLL: SARMCM3.DLL V5.12.0.0 Dialog DLL: DCM.DLL V1.13.0.0 Target DLL: UL2CM3.DLL V1.153.0.0 Dialog DLL: TCM.DLL V1.14.2.0Project:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\software\lpc_core\lpc_chip\chip_5410x\lib_chip_5410x.uvprojx Project File Date: 10/30/2014Output:
Rebuild Project 'lib_chip_5410x' - Target 'lib_chip_5410x' compiling ring_buffer.c... compiling chip_5410x.c... compiling clock_5410x.c... compiling crc_5410x.c... compiling gpio_5410x.c... compiling iocon_5410x.c... compiling pinint_5410x.c... compiling sct_5410x.c... compiling sct_pwm_5410x.c... compiling syscon_5410x.c... compiling sysinit_5410x.c... compiling timer_5410x.c... compiling utick_5410x.c... compiling wwdt_5410x.c... compiling rtc_5410x.c... compiling fpu_init.c... compiling iap.c... compiling gpiogroup_5410x.c... compiling stopwatch_5410x.c... compiling ritimer_5410x.c... compiling romapi_adc.c... compiling romapi_dma.c... compiling romapi_i2cm.c... compiling romapi_i2cmon.c... compiling romapi_i2cs.c... compiling romapi_spim.c... compiling romapi_spis.c... compiling romapi_uart.c... compiling rtc_ut.c... compiling pll_5410x.c... compiling hw_adc.c... compiling hw_dmaaltd.c... compiling hw_dmaaltd_rom_api.c... compiling hw_i2cmd.c... compiling hw_i2cmd_rom_api.c... compiling hw_i2cmond.c... compiling hw_i2cmond_rom_api.c... compiling hw_i2csd.c... compiling hw_i2csd_rom_api.c... compiling hw_spimd_rom_api.c... compiling hw_spisd.c... compiling hw_spisd_rom_api.c... compiling hw_spimd.c... compiling hw_uart.c... compiling fifo_5410x.c... creating Library... ".\keil_output\core_m4\lib_chip_5410x.lib" - 0 Error(s), 0 Warning(s).Collection of Component include folders:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\software\lpc_core\lpc_chip\chip_5410x\RTE C:\Users\dep00717\Programs\Keil_v5\ARM\PACK\Keil\LPC54000_DFP\0.0.0\Device\IncludeCollection of Component Files used:
Rebuild Project 'lib_board_lpcxpresso_54102' - Target 'lib_board_lpcxpresso_lpc54102' compiling board.c... compiling board_sysinit.c... creating Library... ".\keil_output\core_m4\lib_board_lpcxpresso_lpc54102.lib" - 0 Error(s), 0 Warning(s).Collection of Component include folders:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\software\lpc_core\lpc_board\boards_5410x\lpcxpresso_54102\RTE C:\Users\dep00717\Programs\Keil_v5\ARM\PACK\Keil\LPC54000_DFP\0.0.0\Device\IncludeCollection of Component Files used:
Rebuild Project 'lib_chip_5410x_m0' - Target 'lib_chip_5410x_m0' compiling ring_buffer.c... compiling chip_5410x.c... compiling clock_5410x.c... compiling crc_5410x.c... compiling gpio_5410x.c... compiling iocon_5410x.c... compiling pinint_5410x.c... compiling sct_5410x.c... compiling sct_pwm_5410x.c... compiling syscon_5410x.c... compiling sysinit_5410x.c... compiling timer_5410x.c... compiling utick_5410x.c... compiling wwdt_5410x.c... compiling rtc_5410x.c... compiling fpu_init.c... compiling iap.c... compiling gpiogroup_5410x.c... compiling stopwatch_5410x.c... compiling ritimer_5410x.c... compiling romapi_adc.c... compiling romapi_dma.c... compiling romapi_i2cm.c... compiling romapi_i2cmon.c... compiling romapi_i2cs.c... compiling romapi_spim.c... compiling romapi_spis.c... compiling romapi_uart.c... compiling rtc_ut.c... compiling pll_5410x.c... compiling hw_adc.c... compiling hw_dmaaltd.c... compiling hw_dmaaltd_rom_api.c... compiling hw_i2cmd.c... compiling hw_i2cmd_rom_api.c... compiling hw_i2cmond.c... compiling hw_i2cmond_rom_api.c... compiling hw_i2csd.c... compiling hw_i2csd_rom_api.c... compiling hw_spimd_rom_api.c... compiling hw_spisd.c... compiling hw_spisd_rom_api.c... compiling hw_spimd.c... compiling hw_uart.c... compiling fifo_5410x.c... creating Library... ".\keil_output\core_m0\lib_chip_5410x_m0.lib" - 0 Error(s), 0 Warning(s).Collection of Component include folders:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\software\lpc_core\lpc_chip\chip_5410x\RTE C:\Users\dep00717\Programs\Keil_v5\ARM\PACK\Keil\LPC54000_DFP\0.0.0\Device\IncludeCollection of Component Files used:
Rebuild Project 'lib_board_lpcxpresso_54102_m0' - Target 'lib_board_lpcxpresso_lpc54102_m0' compiling board.c... compiling board_sysinit.c... creating Library... ".\keil_output\core_m0\lib_board_lpcxpresso_lpc54102_m0.lib" - 0 Error(s), 0 Warning(s).Collection of Component include folders:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\software\lpc_core\lpc_board\boards_5410x\lpcxpresso_54102\RTE C:\Users\dep00717\Programs\Keil_v5\ARM\PACK\Keil\LPC54000_DFP\0.0.0\Device\IncludeCollection of Component Files used:
Rebuild Project 'm4_blinky' - Target 'iflash_nxp_lpc540xx' compiling m4master_blinky.c... C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\examples\multicore\m4master_blinky\m4master_blinky.c(183): warning: #111-D: statement is unreachable return 0; ..\..\..\..\examples\multicore\m4master_blinky\m4master_blinky.c: 1 warning, 0 errors assembling keil_startup_lpc5410x.s... compiling sysinit.c... linking... Program Size: Code=6924 RO-data=508 RW-data=44 ZI-data=932 After Build - User command #1: C:\Users\dep00717\Programs\Keil_v5\\ARM\BIN\ELFDWT.EXE .\keil_output_m4\m4_blinky.axf BASEADDRESS(0x00000000) ELFDWT - Signature Creator V1.1 COPYRIGHT Keil - An ARM Company, Copyright (C) 2012 *** Updated Signature over Range[32] (0x00000000 - 0x00000018): @0x0000001C = 0xFDFFF0D2 *** Processing completed, no Errors. ".\keil_output_m4\m4_blinky.axf" - 0 Error(s), 1 Warning(s).Collection of Component include folders:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\keil\lpcxpresso_54102\multicore\m4_blinky\RTE C:\Users\dep00717\Programs\Keil_v5\ARM\PACK\Keil\LPC54000_DFP\0.0.0\Device\IncludeCollection of Component Files used:
Rebuild Project 'm0_blinky' - Target 'iflash_nxp_lpc540xx' compiling m0slave_blinky.c... C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\examples\multicore\m0slave_blinky\m0slave_blinky.c(136): warning: #111-D: statement is unreachable return 0; ..\..\..\..\examples\multicore\m0slave_blinky\m0slave_blinky.c: 1 warning, 0 errors compiling sysinit.c... assembling keil_startup_lpc5410x-m0.s... linking... Program Size: Code=1864 RO-data=228 RW-data=16 ZI-data=608 ".\keil_output_m0\m0_blinky.axf" - 0 Error(s), 1 Warning(s).Collection of Component include folders:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\keil\lpcxpresso_54102\multicore\m0_blinky\RTE C:\Users\dep00717\Programs\Keil_v5\ARM\PACK\Keil\LPC54000_DFP\0.0.0\Device\IncludeCollection of Component Files used:
Rebuild Project 'blinky' - Target 'iflash_nxp_lpcxpresso_lpc5410X' compiling blinky.c... C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\examples\periph\blinky\blinky.c(88): warning: #111-D: statement is unreachable return 0; ..\..\..\..\examples\periph\blinky\blinky.c: 1 warning, 0 errors compiling sysinit.c... assembling keil_startup_lpc5410x.s... linking... Program Size: Code=6768 RO-data=508 RW-data=32 ZI-data=928 After Build - User command #1: C:\Users\dep00717\Programs\Keil_v5\\ARM\BIN\ELFDWT.EXE .\keil_output\blinky.axf BASEADDRESS(0x00000000) ELFDWT - Signature Creator V1.1 COPYRIGHT Keil - An ARM Company, Copyright (C) 2012 *** Updated Signature over Range[32] (0x00000000 - 0x00000018): @0x0000001C = 0xFDFFF0E2 *** Processing completed, no Errors. ".\keil_output\blinky.axf" - 0 Error(s), 1 Warning(s).Collection of Component include folders:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\keil\lpcxpresso_54102\periph\blinky\RTE C:\Users\dep00717\Programs\Keil_v5\ARM\PACK\Keil\LPC54000_DFP\0.0.0\Device\IncludeCollection of Component Files used:
Rebuild Project 'rtc' - Target 'iflash_nxp_lpcxpresso_lpc5410X' compiling rtc.c... C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\examples\periph\rtc\rtc.c(202): warning: #111-D: statement is unreachable return 0; ..\..\..\..\examples\periph\rtc\rtc.c: 1 warning, 0 errors compiling sysinit.c... assembling keil_startup_lpc5410x.s... linking... Program Size: Code=8008 RO-data=508 RW-data=36 ZI-data=932 After Build - User command #1: C:\Users\dep00717\Programs\Keil_v5\\ARM\BIN\ELFDWT.EXE .\keil_output\rtc.axf BASEADDRESS(0x00000000) ELFDWT - Signature Creator V1.1 COPYRIGHT Keil - An ARM Company, Copyright (C) 2012 *** Updated Signature over Range[32] (0x00000000 - 0x00000018): @0x0000001C = 0xFDFFF0AA *** Processing completed, no Errors. ".\keil_output\rtc.axf" - 0 Error(s), 1 Warning(s).Collection of Component include folders:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\keil\lpcxpresso_54102\periph\rtc\RTE C:\Users\dep00717\Programs\Keil_v5\ARM\PACK\Keil\LPC54000_DFP\0.0.0\Device\IncludeCollection of Component Files used:
Rebuild Project 'wakeup' - Target 'iflash_nxp_lpcxpresso_lpc5410X' compiling wakeup.c... C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\examples\periph\wakeup\wakeup.c(209): warning: #111-D: statement is unreachable return 0; ..\..\..\..\examples\periph\wakeup\wakeup.c: 1 warning, 0 errors compiling sysinit.c... assembling keil_startup_lpc5410x.s... linking... Program Size: Code=8260 RO-data=568 RW-data=32 ZI-data=928 After Build - User command #1: C:\Users\dep00717\Programs\Keil_v5\\ARM\BIN\ELFDWT.EXE .\keil_output\wakeup.axf BASEADDRESS(0x00000000) ELFDWT - Signature Creator V1.1 COPYRIGHT Keil - An ARM Company, Copyright (C) 2012 *** Updated Signature over Range[32] (0x00000000 - 0x00000018): @0x0000001C = 0xFDFFF0B2 *** Processing completed, no Errors. ".\keil_output\wakeup.axf" - 0 Error(s), 1 Warning(s).Collection of Component include folders:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\keil\lpcxpresso_54102\periph\wakeup\RTE C:\Users\dep00717\Programs\Keil_v5\ARM\PACK\Keil\LPC54000_DFP\0.0.0\Device\IncludeCollection of Component Files used:
Rebuild Project 'adc_polling' - Target 'iflash_nxp_lpcxpresso_lpc5410X' compiling adc_polling.c... compiling sysinit.c... assembling keil_startup_lpc5410x.s... linking... Program Size: Code=10420 RO-data=632 RW-data=44 ZI-data=1620 After Build - User command #1: C:\Users\dep00717\Programs\Keil_v5\\ARM\BIN\ELFDWT.EXE .\keil_output\adc_polling.axf BASEADDRESS(0x00000000) ELFDWT - Signature Creator V1.1 COPYRIGHT Keil - An ARM Company, Copyright (C) 2012 *** Updated Signature over Range[32] (0x00000000 - 0x00000018): @0x0000001C = 0xFDFFEDF2 *** Processing completed, no Errors. ".\keil_output\adc_polling.axf" - 0 Error(s), 0 Warning(s).Collection of Component include folders:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\keil\lpcxpresso_54102\rom\adc_polling\RTE C:\Users\dep00717\Programs\Keil_v5\ARM\PACK\Keil\LPC54000_DFP\0.0.0\Device\IncludeCollection of Component Files used:
Rebuild Project 'adc_int' - Target 'iflash_nxp_lpcxpresso_lpc5410X' compiling adc_int.c... compiling sysinit.c... assembling keil_startup_lpc5410x.s... linking... Program Size: Code=10688 RO-data=632 RW-data=52 ZI-data=1620 After Build - User command #1: C:\Users\dep00717\Programs\Keil_v5\\ARM\BIN\ELFDWT.EXE .\keil_output\adc_int.axf BASEADDRESS(0x00000000) ELFDWT - Signature Creator V1.1 COPYRIGHT Keil - An ARM Company, Copyright (C) 2012 *** Updated Signature over Range[32] (0x00000000 - 0x00000018): @0x0000001C = 0xFDFFEDEA *** Processing completed, no Errors. ".\keil_output\adc_int.axf" - 0 Error(s), 0 Warning(s).Collection of Component include folders:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\keil\lpcxpresso_54102\rom\adc_int\RTE C:\Users\dep00717\Programs\Keil_v5\ARM\PACK\Keil\LPC54000_DFP\0.0.0\Device\IncludeCollection of Component Files used:
Rebuild Project 'adc_int_dma' - Target 'iflash_nxp_lpcxpresso_lpc5410X' compiling adc_int_dma.c... C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\examples\rom\adc_int_dma\adc_int_dma.c(427): warning: #177-D: function "adcrom_int_enable" was declared but never referenced static void adcrom_int_enable(void) ..\..\..\..\examples\rom\adc_int_dma\adc_int_dma.c: 1 warning, 0 errors compiling sysinit.c... assembling keil_startup_lpc5410x.s... linking... Program Size: Code=13476 RO-data=732 RW-data=56 ZI-data=3848 After Build - User command #1: C:\Users\dep00717\Programs\Keil_v5\\ARM\BIN\ELFDWT.EXE .\keil_output\adc_int_dma.axf BASEADDRESS(0x00000000) ELFDWT - Signature Creator V1.1 COPYRIGHT Keil - An ARM Company, Copyright (C) 2012 *** Updated Signature over Range[32] (0x00000000 - 0x00000018): @0x0000001C = 0xFDFFE532 *** Processing completed, no Errors. ".\keil_output\adc_int_dma.axf" - 0 Error(s), 1 Warning(s).Collection of Component include folders:
C:\Temp\v1.00RC1\lpcopen_v1.00RC1_keil_iar_lpcxpresso_54102_lite\applications\lpc5410x\keil\lpcxpresso_54102\rom\adc_int_dma\RTE C:\Users\dep00717\Programs\Keil_v5\ARM\PACK\Keil\LPC54000_DFP\0.0.0\Device\IncludeCollection of Component Files used: