Release Name: JN-AN-1216 ZigBee 3.0 IoT Control Bridge for JN516x/7x
Release Version: 1011

Locations shown are after application note has been installed into workspace

JN-AN-1216 ZigBee 3.0      Author: NXP
IoT Control Bridge         Name: JN-AN-1216 ZigBee 3.0 IoT Control Bridge 
for JN516x/7x              for JN516x/7x
                           Version: 1011
                           Location: <workspace>/JN-AN-1216-v1006-Zigbee-3-0-IoT-ControlBridge
                           Description: Example ZigBee 3.0 control bridge and
                           utility applications for JN516x/7x
                           License: Proprietary. See EULA LA_OPT_Base_License
                           Format: source code, make files, documentation
                           
C# Serial Port Enumerator  Author: Vladimir Afanasyev / Joe Pardue
                           Name: C# Serial Port Enumerator
                           Version: 21-07-2005
                           Location: <workspace>/JN-AN-1216-v1006-Zigbee-3-0-IoT-ControlBridge/Tools/TestGUI/Source/Properties/DevInfo.cs
                                     <workspace>/JN-AN-1216-v1006-Zigbee-3-0-IoT-ControlBridge/Tools/TestGUI/Source/Properties/PortSettings.resx
                           Description: C# code to correctly enumerate serial ports
                           License: Code Project Open Licence 1.02
                           URL: https://www.codeproject.com/Articles/6398/NET-Diving-into-System-Programming-Part
                           Format: source code

SQLite                     Author: SQLite
                           Name: SQLite
                           Version: 2.0 b1
                           Location: <workspace>/JN-AN-1216-v1006-Zigbee-3-0-IoT-ControlBridge/Tools/sqlitebrowser_200_b1_win.zip
                           Description: SQL Database Engine
                           License: Public Domain
                           URL: http://www.hwaci.com/sw/sqlite/index.html
                           Format: libraries