|
NXP NFC Reader Library
v4.040.05.011646
|
| CphacDiscLoop_I18000p3m3_Info | 18000p3m3 parameter structure |
| CphacDiscLoop_Sw_DataParams | Discovery loop parameter structure |
| ▼CphacDiscLoop_Sw_TypeA_Info | Type A parameter structure |
| CphacDiscLoop_Type_P2P_TAGS | Structure holding information on Type A P2P activation/communication |
| CphacDiscLoop_TypeA_I3P3 | Structure info required for ISO/IEC 14443 communication |
| CphascDiscLoop_TypeA_I3P4 | Structure info required for ISO/IEC 14443-4 communication |
| ▼CphacDiscLoop_Sw_TypeB_Info | Type B parameter structure |
| CphacDiscLoop_TypeB_I3P3B | Structure for Type B (ISO/IEC 14443-B) tags |
| CphacDiscLoop_TypeB_I3P4B | Type B ISO/IEC 14443-4B tag structure |
| ▼CphacDiscLoop_Sw_TypeF_Info | Type F parameter structure |
| CphacDiscLoop_TypeF_P2P_Info | Structure holding information for Type F P2P communication |
| CphacDiscLoop_Sw_TypeV_Info | Type V parameter structure |
| CphacDiscLoop_TargetParams | Target parameter structure |
| CphalFelica_Sw_DataParams_t | Private parameter structure |
| CphalI15693_Sw_DataParams_t | Private parameter structure |
| CphalI18000p3m3_Sw_DataParams_t | Software PAL-I18000P3M3 parameter structure |
| CphalMfc_Sw_DataParams_t | Private parameter structure |
| CphalMfdf_Sw_DataParams_t | Struct phalMfdf_Sw_DataParams_t |
| CphalMful_Sw_DataParams_t | Private parameter structure |
| CphalSli_Sw_DataParams_t | Private parameter structure |
| CphalT1T_Sw_DataParams_t | Private parameter structure |
| CphalTop_Sw_DataParams | Tag Operations parameter structure |
| CphalTop_T1T | T1T parameter structure |
| CphalTop_T1T_LockCtrlTlv | T1T Lock Control TLV parameter structure |
| CphalTop_T1T_MemCtrlTlv | T1T Memory Control TLV parameter structure |
| CphalTop_T1T_ProprietaryTlv | T1T Proprietary TLV parameter structure |
| CphalTop_T2T | T2T parameter structure |
| CphalTop_T2T_LockCtrlTlv | T2T Lock Control TLV parameter structure |
| CphalTop_T2T_MemCtrlTlv | T2T Memory Control TLV parameter structure |
| CphalTop_T2T_Sector | T2T Sector parameters |
| CphalTop_T3T | T3T parameter structure |
| CphalTop_T4T | T4T parameter structure |
| CphalTop_T5T | T5T parameter structure |
| CphalTop_TIT_Segment | T1T Segment parameters |
| CphbalReg_KinetisI2C_DataParams_t | Kinetis I2C BAL parameter structure |
| CphbalReg_KinetisSpi_DataParams_t | Kinetis SPI BAL parameter structure |
| CphbalReg_LinuxKernelSpi_DataParams_t | BAL Linux Kernel Spi parameter structure |
| CphbalReg_LinuxUserI2C_DataParams_t | BAL Linux User I2C parameter structure |
| CphbalReg_LinuxUserSpi_DataParams_t | BAL Linux User Spi parameter structure |
| CphbalReg_LpcOpenI2c_DataParams_t | LPC Open I2C BAL parameter structure |
| CphbalReg_LpcOpenSpi_DataParams_t | LPC Open SPI BAL parameter structure |
| CphbalReg_Type_t | BAL type structure |
| CphceT4T_Sw_DataParams | NFC Type 4A Tag card emulation parameter structure |
| CphCidManager_Sw_DataParams_t | Cid Manager parameter structure |
| CphCryptoRng_Sw_DataParams_t | Software parameter structure |
| CphCryptoSym_Sw_DataParams_t | Software parameter structure |
| CphhalHw_Nfc_Ic_DataParams_t | HAL parameter structure |
| CphhalHw_Pn5180_DataParams_t | PN5180 HAL component |
| CphhalHw_PN7462AU_DataParams | Context Structure for PN7462AU |
| CphhalHw_Rc523_DataParams_t | Rc523 HAL parameter structure |
| CphhalHw_Rc663_DataParams_t | Rc663 HAL parameter structure |
| CphKeyStore_Sw_DataParams_t | Sw parameter structure |
| CphKeyStore_Sw_KeyEntry_t | Sw KeyEntry structure |
| CphKeyStore_Sw_KeyVersionPair_t | Sw KeyVersionPair structure |
| CphKeyStore_Sw_KUCEntry_t | Sw KeyUsageCounter structure |
| CphlnLlcp_LMDataParams | Link Management parameters that are expected by LLC |
| CphlnLlcp_Socket_Seq | Socket Sequence |
| CphlnLlcp_Sw_DataParams | LLCP parameter structure |
| CphlnLlcp_Transport_Socket | Socket structure of LLCP transport |
| CphNfcLib_DataParams_t | NFCLIB parameter structure |
| CphNfcLib_I15693 | Defines parameters that needs be provided by User to communicate with ISO 15693 card |
| CphNfcLib_I18000p3m3 | Defines parameters that needs be provided by User to communicate with ISO 18000p3m3 card |
| CphNfcLib_InternalState_t | NFC LIB State |
| CphNfcLib_MFC | Defines parameters that needs be provided by User to communicate with MIFare Classic card |
| CphNfcLib_MFdf | Defines parameters that needs be provided by User to communicate with MIFare DESFire card |
| CphNfcLib_MFUL | Defines parameters that needs be provided by User to communicate with MIFare Ultralight card |
| CphNfcLib_PeerInfo_t | Peer Information |
| CphNfcLib_RawTransmit | Defines parameters that needs be provided by User to communicate with raw ISO 14443-3 or ISO 14443-4 peer |
| CphNfcLib_Transmit | Defines parameters that needs be provided by User to use phNfcLib_Transmit API in ISO mode |
| CphnpSnep_Sw_DataParams | SNEP parameter structure |
| CphOsal_EventObj | Osal Event Object |
| CphOsal_MutexObj | Mutex Object |
| CphOsal_SemObj | OS Semaphore Object |
| CphOsal_ThreadObj | Osal Thread Object |
| CphOsal_TimePeriodObj | Timer Period Object |
| CphOsal_TimerObj | Osal Timer Object |
| CphpalFelica_Sw_DataParams_t | Felica parameter structure |
| CphpalI14443p3a_Sw_DataParams_t | Software PAL-ISO14443P3A parameter structure |
| CphpalI14443p3b_Sw_DataParams_t | Software PAL-ISO14443P3B parameter structure |
| CphpalI14443p4_Sw_DataParams_t | ISO14443-4 parameter structure |
| CphpalI14443p4a_Sw_DataParams_t | Software PAL-ISO14443P4A parameter structure |
| CphpalI14443p4mC_Sw_DataParams_t | ISO14443-4 card mode PAL parameter structure |
| CphpalI18000p3m3_Sw_DataParams_t | Software PAL-I18000P3M3 parameter structure |
| CphpalI18092mPI_Sw_DataParams_t | ISO18092 mode passive initiator parameter structure |
| CphpalI18092mT_Sw_DataParams_t | ISO18092 mode passive target parameter structure |
| CphpalMifare_Sw_DataParams_t | Software PAL-MIFARE parameter structure |
| CphpalSli15693_Sw_DataParams | Software Sli15693 PAL parameter structure |
| CphPlatform_DataParams_t | OSAL parameter structure |
| CphTools_Q | Queue structure of Message Queue |