Custom configuration related to NFC IC Hardware settings.
More...
Custom configuration related to NFC IC Hardware settings.
§ PHHAL_HW_RC663_PRECACHED_255BYTES
| #define PHHAL_HW_RC663_PRECACHED_255BYTES 0xFFU |
Maximum number of bytes to precache into FIFO before triggering a command for 255 FIFO.
§ PHHAL_HW_RC663_PRECACHED_512BYTES
| #define PHHAL_HW_RC663_PRECACHED_512BYTES 0x200U |
Maximum number of bytes to precache into FIFO before triggering a command for 512 FIFO.
§ PHHAL_HW_RC663_MODINDEX_I14443B
| #define PHHAL_HW_RC663_MODINDEX_I14443B 0xCCU |
Default modulation index for ISO14443B.
§ PHHAL_HW_RC663_MODINDEX_FELICA
| #define PHHAL_HW_RC663_MODINDEX_FELICA 0x17U |
Default modulation index for Felica.
§ PHHAL_HW_RC663_MODINDEX_I15693
| #define PHHAL_HW_RC663_MODINDEX_I15693 0x10U |
Default modulation index for ISO15693.
§ PHHAL_HW_RC663_MODINDEX_EPCUID
| #define PHHAL_HW_RC663_MODINDEX_EPCUID 0x10U |
Default modulation index for EPC/UID.
§ PHHAL_HW_RC663_MODINDEX_I18000P3M3
| #define PHHAL_HW_RC663_MODINDEX_I18000P3M3 0x10U |
Default modulation index for ISO18000-3 Mode3.
§ PHHAL_HW_RC663_RXTHRESHOLD_I14443A_106
| #define PHHAL_HW_RC663_RXTHRESHOLD_I14443A_106 0x3FU |
RxThreshold for ISO14443A @ 106kbit/s.
§ PHHAL_HW_RC663_RXTHRESHOLD_I14443A_212
| #define PHHAL_HW_RC663_RXTHRESHOLD_I14443A_212 0x3FU |
RxThreshold for ISO14443A @ 212kbit/s.
§ PHHAL_HW_RC663_RXTHRESHOLD_I14443A_424
| #define PHHAL_HW_RC663_RXTHRESHOLD_I14443A_424 0x3FU |
RxThreshold for ISO14443A @ 424kbit/s.
§ PHHAL_HW_RC663_RXTHRESHOLD_I14443A_848
| #define PHHAL_HW_RC663_RXTHRESHOLD_I14443A_848 0x3FU |
RxThreshold for ISO14443A @ 848kbit/s.
§ PHHAL_HW_RC663_RXTHRESHOLD_I14443B_106
| #define PHHAL_HW_RC663_RXTHRESHOLD_I14443B_106 0x3FU |
RxThreshold for ISO14443B @ 106kbit/s.
§ PHHAL_HW_RC663_RXTHRESHOLD_I14443B_212
| #define PHHAL_HW_RC663_RXTHRESHOLD_I14443B_212 0x3FU |
RxThreshold for ISO14443B @ 212kbit/s.
§ PHHAL_HW_RC663_RXTHRESHOLD_I14443B_424
| #define PHHAL_HW_RC663_RXTHRESHOLD_I14443B_424 0x3FU |
RxThreshold for ISO14443B @ 424kbit/s.
§ PHHAL_HW_RC663_RXTHRESHOLD_I14443B_848
| #define PHHAL_HW_RC663_RXTHRESHOLD_I14443B_848 0x3FU |
RxThreshold for ISO14443B @ 848kbit/s.
§ PHHAL_HW_RC663_RXTHRESHOLD_FELICA_212
| #define PHHAL_HW_RC663_RXTHRESHOLD_FELICA_212 0x3FU |
RxThreshold for Felica @ 212kbit/s.
§ PHHAL_HW_RC663_RXTHRESHOLD_FELICA_424
| #define PHHAL_HW_RC663_RXTHRESHOLD_FELICA_424 0x3FU |
RxThreshold for Felica @ 424kbit/s.
§ PHHAL_HW_RC663_RXTHRESHOLD_I15693_FAST
| #define PHHAL_HW_RC663_RXTHRESHOLD_I15693_FAST 0x44U |
RxThreshold for ISO15693 @ High.
§ PHHAL_HW_RC663_RXTHRESHOLD_I15693_FAST_HIGH
| #define PHHAL_HW_RC663_RXTHRESHOLD_I15693_FAST_HIGH 0x44U |
RxThreshold for ISO15693 @ Fast_High.
§ PHHAL_HW_RC663_RXTHRESHOLD_EPCUID
| #define PHHAL_HW_RC663_RXTHRESHOLD_EPCUID 0x4EU |
§ PHHAL_HW_RC663_RXTHRESHOLD_I18000P3M3
| #define PHHAL_HW_RC663_RXTHRESHOLD_I18000P3M3 0x36U |
RxThreshold for ISO18000-3 Mode3.
§ PHHAL_HW_RC663_LPCD_T3_RELOAD_MIN
| #define PHHAL_HW_RC663_LPCD_T3_RELOAD_MIN 0x0010U |
§ PHHAL_HW_RC663_LPCD_T4_RELOAD_MIN
| #define PHHAL_HW_RC663_LPCD_T4_RELOAD_MIN 0x0005U |
§ PHHAL_HW_RC663_FEATURE_FIFO_UNDERFLOW_CHECK
| #define PHHAL_HW_RC663_FEATURE_FIFO_UNDERFLOW_CHECK |
Checks for FIFO underflow during data transmission if defined.