|
NXP NFC Reader Library
v4.040.05.011646
|
Register definitions. More...
|
Functions | |
| phStatus_t | phhalHw_Rc523_WriteRegister (phhalHw_Rc523_DataParams_t *pDataParams, uint8_t bAddress, uint8_t bValue) |
| Write to 8bit address of CL front-end register. More... | |
| phStatus_t | phhalHw_Rc523_ReadRegister (phhalHw_Rc523_DataParams_t *pDataParams, uint8_t bAddress, uint8_t *pValue) |
| Read 8bit register address from CL front-ends. More... | |
Register definitions of Page 0 | |
| #define | PHHAL_HW_RC523_REG_PAGE 0x00U |
| Page register. | |
| #define | PHHAL_HW_RC523_REG_COMMAND 0x01U |
| Command register. More... | |
| #define | PHHAL_HW_RC523_REG_COMMIEN 0x02U |
| CommIEn register. More... | |
| #define | PHHAL_HW_RC523_REG_DIVIEN 0x03U |
| DivIEn register. More... | |
| #define | PHHAL_HW_RC523_REG_COMMIRQ 0x04U |
| CommIrq register. More... | |
| #define | PHHAL_HW_RC523_REG_DIVIRQ 0x05U |
| DivIrq register. More... | |
| #define | PHHAL_HW_RC523_REG_ERROR 0x06U |
| Error register. More... | |
| #define | PHHAL_HW_RC523_REG_STATUS1 0x07U |
| Status1 register. More... | |
| #define | PHHAL_HW_RC523_REG_STATUS2 0x08U |
| Status2 register. More... | |
| #define | PHHAL_HW_RC523_REG_FIFODATA 0x09U |
| Fifo register. More... | |
| #define | PHHAL_HW_RC523_REG_FIFOLEVEL 0x0AU |
| FifoLevel register. More... | |
| #define | PHHAL_HW_RC523_REG_WATERLEVEL 0x0BU |
| WaterLevel register. More... | |
| #define | PHHAL_HW_RC523_REG_CONTROL 0x0CU |
| Control register. More... | |
| #define | PHHAL_HW_RC523_REG_BITFRAMING 0x0DU |
| Bit framing register. More... | |
| #define | PHHAL_HW_RC523_REG_COLL 0x0EU |
| Collision register. More... | |
Register definitions of Page 1 | |
| #define | PHHAL_HW_RC523_REG_MODE 0x11U |
| Mode register. More... | |
| #define | PHHAL_HW_RC523_REG_TXMODE 0x12U |
| TxMode register. More... | |
| #define | PHHAL_HW_RC523_REG_RXMODE 0x13U |
| RxMode register. More... | |
| #define | PHHAL_HW_RC523_REG_TXCONTROL 0x14U |
| TxControl register. More... | |
| #define | PHHAL_HW_RC523_REG_TXASK 0x15U |
| TxAsk register. More... | |
| #define | PHHAL_HW_RC523_REG_TXSEL 0x16U |
| TxSel register. More... | |
| #define | PHHAL_HW_RC523_REG_RXSEL 0x17U |
| RxSel register. More... | |
| #define | PHHAL_HW_RC523_REG_RXTHRESHOLD 0x18U |
| RxThreshold register. More... | |
| #define | PHHAL_HW_RC523_REG_DEMOD 0x19U |
| Demod register. More... | |
| #define | PHHAL_HW_RC523_REG_FELNFC2 0x1BU |
| FelNFC2Reg register. More... | |
| #define | PHHAL_HW_RC523_REG_MFTX 0x1CU |
| MfTx register. More... | |
| #define | PHHAL_HW_RC523_REG_MFRX 0x1DU |
| MfRx register. More... | |
| #define | PHHAL_HW_RC523_REG_TYPEB 0x1EU |
| TypeB register. More... | |
| #define | PHHAL_HW_RC523_REG_SERIALSPEED 0x1FU |
| SerialSpeed register. More... | |
Register definitions of Page 2 | |
| #define | PHHAL_HW_RC523_REG_CRCRESULT1 0x21U |
| CRCResult1 register. More... | |
| #define | PHHAL_HW_RC523_REG_CRCRESULT2 0x22U |
| CRCResult2 register. More... | |
| #define | PHHAL_HW_RC523_REG_GSNOFF 0x23U |
| GSNOff register. More... | |
| #define | PHHAL_HW_RC523_REG_MODWIDTH 0x24U |
| ModWidth register. More... | |
| #define | PHHAL_HW_RC523_REG_TXBITPHASE 0x25U |
| #define | PHHAL_HW_RC523_REG_RFCFG 0x26U |
| RfCfg register. More... | |
| #define | PHHAL_HW_RC523_REG_GSN 0x27U |
| GSN register. More... | |
| #define | PHHAL_HW_RC523_REG_CWGSP 0x28U |
| CWGSP register. More... | |
| #define | PHHAL_HW_RC523_REG_MODGSP 0x29U |
| MODGSP register. More... | |
| #define | PHHAL_HW_RC523_REG_TMODE 0x2AU |
| TMode register. More... | |
| #define | PHHAL_HW_RC523_REG_TPRESCALER 0x2BU |
| TPrescaler register. More... | |
| #define | PHHAL_HW_RC523_REG_TRELOADHI 0x2CU |
| TReloadHi register. More... | |
| #define | PHHAL_HW_RC523_REG_TRELOADLO 0x2DU |
| TReloadLo register. More... | |
| #define | PHHAL_HW_RC523_REG_TCOUNTERVALHI 0x2EU |
| TCounterValHi register. More... | |
| #define | PHHAL_HW_RC523_REG_TCOUNTERVALLO 0x2FU |
| TCounterValLo register. More... | |
Register definitions of Page 3 | |
| #define | PHHAL_HW_RC523_REG_TESTSEL1 0x31U |
| Test register. More... | |
| #define | PHHAL_HW_RC523_REG_TESTSEL2 0x32U |
| Test register. More... | |
| #define | PHHAL_HW_RC523_REG_TESTPINEN 0x33U |
| Test register. More... | |
| #define | PHHAL_HW_RC523_REG_TESTPINVALUE 0x34U |
| Test register. More... | |
| #define | PHHAL_HW_RC523_REG_TESTBUS 0x35U |
| Test register. More... | |
| #define | PHHAL_HW_RC523_REG_AUTOTEST 0x36U |
| Test register. More... | |
| #define | PHHAL_HW_RC523_REG_VERSION 0x37U |
| Contains the product number and the version. More... | |
| #define | PHHAL_HW_RC523_REG_ANALOGTEST 0x38U |
| Test register. More... | |
| #define | PHHAL_HW_RC523_REG_TESTDAC1 0x39U |
| Test register. More... | |
| #define | PHHAL_HW_RC523_REG_TESTDAC2 0x3AU |
| Test register. More... | |
| #define | PHHAL_HW_RC523_REG_TESTADC 0x3BU |
| Test register. More... | |
Command Register Contents (0x01) | |
| #define | PHHAL_HW_RC523_BIT_RCVOFF 0x20U |
| Switches the receiver on/off. More... | |
| #define | PHHAL_HW_RC523_BIT_POWERDOWN 0x10U |
| Switches Ic to Power Down mode. More... | |
| #define | PHHAL_HW_RC523_CMD_IDLE 0x00U |
| No action; cancels current command execution. More... | |
| #define | PHHAL_HW_RC523_CMD_MEM 0x01U |
| Copy configuration data from Fifo to internal Buffer or if Fifo empty vice versa. More... | |
| #define | PHHAL_HW_RC523_CMD_RANDOMIDS 0x02U |
| Replaces stored IDs with random ones. More... | |
| #define | PHHAL_HW_RC523_CMD_CALCCRC 0x03U |
| Activate the CRC-Coprocessor. More... | |
| #define | PHHAL_HW_RC523_CMD_TRANSMIT 0x04U |
| Transmits data from the FIFO buffer to Card. More... | |
| #define | PHHAL_HW_RC523_CMD_NOCMDCHANGE 0x07U |
| No change; Use together with e.g. More... | |
| #define | PHHAL_HW_RC523_CMD_RECEIVE 0x08U |
| Activates the receiver circuitry. More... | |
| #define | PHHAL_HW_RC523_CMD_TRANSCEIVE 0x0CU |
| Like PHHAL_HW_RC523_CMD_TRANSMIT but automatically activates the receiver after transmission is finished. More... | |
| #define | PHHAL_HW_RC523_CMD_AUTOCOLL 0x0DU |
| Handles Felica polling or MIFARE anti-collision in Target mode. More... | |
| #define | PHHAL_HW_RC523_CMD_AUTHENT 0x0EU |
| Performs the Mifare Classic authentication (in Mifare Reader/Writer mode only). More... | |
| #define | PHHAL_HW_RC523_CMD_SOFTRESET 0x0FU |
| Resets the IC. More... | |
| #define | PHHAL_HW_RC523_MASK_COMMAND 0x0FU |
| Mask for Command-bits. More... | |
CommIEn/CommIrq Register Contents (0x02/0x04) | |
| #define | PHHAL_HW_RC523_BIT_SET 0x80U |
| Bit position to set/clear dedicated IRQ bits. More... | |
| #define | PHHAL_HW_RC523_BIT_IRQINV 0x80U |
| Inverts the output of IRQ Pin. More... | |
| #define | PHHAL_HW_RC523_BIT_TXI 0x40U |
| Bit position for Transmit Interrupt Enable/Request. More... | |
| #define | PHHAL_HW_RC523_BIT_RXI 0x20U |
| Bit position for Receive Interrupt Enable/Request. More... | |
| #define | PHHAL_HW_RC523_BIT_IDLEI 0x10U |
| Bit position for Idle Interrupt Enable/Request. More... | |
| #define | PHHAL_HW_RC523_BIT_HIALERTI 0x08U |
| Bit position for HiAlert Interrupt Enable/Request. More... | |
| #define | PHHAL_HW_RC523_BIT_LOALERTI 0x04U |
| Bit position for LoAlert Interrupt Enable/Request. More... | |
| #define | PHHAL_HW_RC523_BIT_ERRI 0x02U |
| Bit position for Error Interrupt Enable/Request. More... | |
| #define | PHHAL_HW_RC523_BIT_TIMERI 0x01U |
| Bit position for Timer Interrupt Enable/Request. More... | |
DivIEn/DivIrq Register Contents (0x03/0x05) | |
| #define | PHHAL_HW_RC523_BIT_IRQPUSHPULL 0x80U |
| Sets the IRQ pin to Push Pull mode. More... | |
| #define | PHHAL_HW_RC523_BIT_MFINACT 0x10U |
| Bit position for MfInAct Interrupt Enable/Request. More... | |
| #define | PHHAL_HW_RC523_BIT_CRCI 0x04U |
| Bit position for CRC Interrupt Enable/Request. More... | |
| #define | PHHAL_HW_RC523_BIT_EXT_RF_ON 0x02U |
| Bit position for External RF ON. More... | |
| #define | PHHAL_HW_RC523_BIT_EXT_RF_OFF 0x01U |
| Bit position for External RF OFF. More... | |
Error Register Contents (0x06) | |
| #define | PHHAL_HW_RC523_BIT_WRERR 0x80U |
| Bit position for Write Access Error. More... | |
| #define | PHHAL_HW_RC523_BIT_TEMPERR 0x40U |
| Bit position for Temperature Error. More... | |
| #define | PHHAL_HW_RC523_BIT_RFERR 0x20U |
| Bit position for RF Error. More... | |
| #define | PHHAL_HW_RC523_BIT_BUFFEROVFL 0x10U |
| Bit position for Buffer Overflow Error. More... | |
| #define | PHHAL_HW_RC523_BIT_COLLERR 0x08U |
| Bit position for Collision Error. More... | |
| #define | PHHAL_HW_RC523_BIT_CRCERR 0x04U |
| Bit position for CRC Error. More... | |
| #define | PHHAL_HW_RC523_BIT_PARITYERR 0x02U |
| Bit position for Parity Error. More... | |
| #define | PHHAL_HW_RC523_BIT_PROTERR 0x01U |
| Bit position for Protocol Error. More... | |
Status1 Register Contents (0x07) | |
| #define | PHHAL_HW_RC523_BIT_CRCOK 0x40U |
| Bit position for status CRC OK. More... | |
| #define | PHHAL_HW_RC523_BIT_CRCREADY 0x20U |
| Bit position for status CRC Ready. More... | |
| #define | PHHAL_HW_RC523_BIT_IRQ 0x10U |
| Bit position for status IRQ is active. More... | |
| #define | PHHAL_HW_RC523_BIT_TRUNNUNG 0x08U |
| Bit position for status Timer is running. More... | |
| #define | PHHAL_HW_RC523_BIT_RFON 0x04U |
| Bit position for status External RF. More... | |
| #define | PHHAL_HW_RC523_BIT_HIALERT 0x02U |
| Bit position for status HiAlert. More... | |
| #define | PHHAL_HW_RC523_BIT_LOALERT 0x01U |
| Bit position for status LoAlert. More... | |
Status2 Register Contents (0x08) | |
| #define | PHHAL_HW_RC523_BIT_TEMPSENSOFF 0x80U |
| Bit position to switch Temperature sensors on/off. More... | |
| #define | PHHAL_HW_RC523_BIT_I2CFORCEHS 0x40U |
| Bit position to forece High speed mode for I2C Interface. More... | |
| #define | PHHAL_HW_RC523_BIT_TARGET_ACTIVATED 0x10U |
| Bit position for reader status Target Activated. More... | |
| #define | PHHAL_HW_RC523_BIT_CRYPTO1ON 0x08U |
| Bit position for reader status Crypto is on. More... | |
| #define | PHHAL_HW_RC523_MASK_MODEMBITS 0x07U |
| Bitmask for MODEM Status bits. More... | |
| #define | PHHAL_HW_RC523_BIT_IDLE 0x00U |
| Bits represent MODEM Status as IDLE. More... | |
| #define | PHHAL_HW_RC523_BIT_WAIT_FOR_STARTSEND 0x01U |
| Bits represent MODEM Status as Wait for StartSend. More... | |
| #define | PHHAL_HW_RC523_BIT_WAIT_FOR_DATA 0x05U |
| Bits represent MODEM Status as Wait for data. More... | |
FifoLevel Register Contents (0x0A) | |
| #define | PHHAL_HW_RC523_BIT_FLUSHBUFFER 0x80U |
| Clears Fifo buffer if set to 1. More... | |
WaterLevel Register Contents (0x0B) | |
| #define | PHHAL_HW_RC523_MASK_WATERLEVEL 0x3FU |
| Bitmask for Waterlevel bits. More... | |
Control Register Contents (0x0C) | |
| #define | PHHAL_HW_RC523_BIT_TSTOPNOW 0x80U |
| Stops timer if set to 1. More... | |
| #define | PHHAL_HW_RC523_BIT_TSTARTNOW 0x40U |
| Starts timer if set to 1. More... | |
| #define | PHHAL_HW_RC523_BIT_INITIATOR 0x10U |
| If set to 1, the IC acts as initiator, otherwise as target. More... | |
| #define | PHHAL_HW_RC523_MASK_RXBITS 0x07U |
| Bitmask for RxLast bits. More... | |
BitFraming Register Contents (0x0D) | |
| #define | PHHAL_HW_RC523_BIT_STARTSEND 0x80U |
| Starts transmission in transceive command if set to 1. More... | |
| #define | PHHAL_HW_RC523_MASK_TXBITS 0x07U |
| Bitmask for TxLast bits. More... | |
| #define | PHHAL_HW_RC523_MASK_RXALIGN 0x70U |
| Bitmask for RxAlign bits. More... | |
Collision Register Contents (0x0E) | |
| #define | PHHAL_HW_RC523_BIT_VALUESAFTERCOLL 0x80U |
| Activates mode to keep data after collision. More... | |
| #define | PHHAL_HW_RC523_BIT_COLLPOSNOTVALID 0x20U |
| Whether collision position is valid or not. More... | |
| #define | PHHAL_HW_RC523_MASK_COLLPOS 0x1FU |
| Bitmask for CollPos bits. More... | |
Mode Register Contents (0x11) | |
| #define | PHHAL_HW_RC523_BIT_MSBFIRST 0x80U |
| Sets CRC coprocessor with MSB first. More... | |
| #define | PHHAL_HW_RC523_BIT_TXWAITRF 0x20U |
| Waits until RF is enabled until transmission is started, else starts immediately. More... | |
| #define | PHHAL_HW_RC523_BIT_POLMFIN 0x08U |
| Inverts polarity of MfinActIrq. More... | |
| #define | PHHAL_HW_RC523_BIT_MODEDETOFF 0x04U |
| Set to logic 1, the internal mode detector is switched off during PHHAL_HW_RC523_CMD_AUTOCOLL. More... | |
| #define | PHHAL_HW_RC523_MASK_CRCPRESET 0x03U |
| Bitmask for CRCPreset bits. More... | |
TxMode / RxMode Register Contents (0x12/0x13) | |
| #define | PHHAL_HW_RC523_BIT_CRCEN 0x80U |
| Activates transmit or receive CRC. More... | |
| #define | PHHAL_HW_RC523_BIT_848KBPS 0x30U |
| Activates speed of 848kbps. More... | |
| #define | PHHAL_HW_RC523_BIT_424KBPS 0x20U |
| Activates speed of 424kbps. More... | |
| #define | PHHAL_HW_RC523_BIT_212KBPS 0x10U |
| Activates speed of 212kbps. More... | |
| #define | PHHAL_HW_RC523_BIT_106KBPS 0x00U |
| Activates speed of 106kbps. More... | |
| #define | PHHAL_HW_RC523_BIT_INVMOD 0x08U |
| Activates inverted transmission mode. More... | |
| #define | PHHAL_HW_RC523_BIT_RXNOERR 0x08U |
| If set, receiver ignores less than 4 bits. More... | |
| #define | PHHAL_HW_RC523_BIT_RXMULTIPLE 0x04U |
| Activates reception mode for multiple responses. More... | |
| #define | PHHAL_HW_RC523_BIT_TYPEB 0x03U |
| Activates Type B communication mode. More... | |
| #define | PHHAL_HW_RC523_BIT_FELICA 0x02U |
| Activates Felica communication mode. More... | |
| #define | PHHAL_HW_RC523_BIT_ACTIVE 0x01U |
| Activates Active communication mode. More... | |
| #define | PHHAL_HW_RC523_BIT_MIFARE 0x00U |
| Activates Mifare communication mode. More... | |
| #define | PHHAL_HW_RC523_BIT_MIFARE_CE 0x80U |
| Activates Mifare communication mode. More... | |
| #define | PHHAL_HW_RC523_MASK_SPEED 0x70U |
| Bitmask for Tx/RxSpeed bits. More... | |
| #define | PHHAL_HW_RC523_SHIFT_SPEED 0x04U |
| Number of bits to be shifted. More... | |
| #define | PHHAL_HW_RC523_MASK_FRAMING 0x03U |
| Bitmask for Tx/RxFraming bits. More... | |
| #define | PHHAL_HW_RC523_BIT_AUTORF_OFF 0x80U |
| Bitmask for Auto RF Off. More... | |
| #define | PHHAL_HW_RC523_BIT_CA_ON 0x08U |
| Bitmask for CA. More... | |
| #define | PHHAL_HW_RC523_BIT_DETECT_SYNC 0x40U |
| Bitmask for Detect Sync. More... | |
| #define | PHHAL_HW_RC523_BIT_INITIAL_RF_ON 0x04U |
| Bitmask for Initial RF on. More... | |
| #define | PHHAL_HW_RC523_BIT_TX2RFAutoEN 0x02U |
| Bitmask for Auto RF ON. More... | |
| #define | PHHAL_HW_RC523_BIT_TX1RFAutoEN 0x1U |
| Bitmask for Auto RF ON. More... | |
TxControl Register Contents (0x14) | |
| #define | PHHAL_HW_RC523_BIT_INVTX2ON 0x80U |
| Inverts the Tx2 output if drivers are switched on. More... | |
| #define | PHHAL_HW_RC523_BIT_INVTX1ON 0x40U |
| Inverts the Tx1 output if drivers are switched on. More... | |
| #define | PHHAL_HW_RC523_BIT_INVTX2OFF 0x20U |
| Inverts the Tx2 output if drivers are switched off. More... | |
| #define | PHHAL_HW_RC523_BIT_INVTX1OFF 0x10U |
| Inverts the Tx1 output if drivers are switched off. More... | |
| #define | PHHAL_HW_RC523_BIT_TX2CW 0x08U |
| Does not modulate the Tx2 output, only constant wave. More... | |
| #define | PHHAL_HW_RC523_BIT_CHECKRF 0x04U |
| Set to logic 1, RF field cannot be activated if external RF field is detected. More... | |
| #define | PHHAL_HW_RC523_BIT_TX2RFEN 0x02U |
| Switches the driver for Tx2 pin on. More... | |
| #define | PHHAL_HW_RC523_BIT_TX1RFEN 0x01U |
| Switches the driver for Tx1 pin on. More... | |
TxASK Register Contents (0x15) | |
| #define | PHHAL_HW_RC523_BIT_FORCE100ASK 0x40U |
| Activates 100ASK mode independent of driver settings. More... | |
TxSel Register Contents (0x16) | |
| #define | PHHAL_HW_RC523_MASK_DRIVERSEL 0x30U |
| Bitmask for DriverSel bits. More... | |
| #define | PHHAL_HW_RC523_MASK_MFOUTSEL 0x0FU |
| Bitmask for MfOutSel bits. More... | |
RxSel Register Contents (0x17) | |
| #define | PHHAL_HW_RC523_MASK_UARTSEL 0xC0U |
| Bitmask for UartSel bits. More... | |
| #define | PHHAL_HW_RC523_MASK_RXWAIT 0x3FU |
| Bitmask for RxWait bits. More... | |
RxThreshold Register Contents (0x18) | |
| #define | PHHAL_HW_RC523_MASK_MINLEVEL 0xF0U |
| Bitmask for MinLevel bits. More... | |
| #define | PHHAL_HW_RC523_MASK_COLLEVEL 0x07U |
| Bitmask for CollLevel bits. More... | |
Demod Register Contents (0x19) | |
| #define | PHHAL_HW_RC523_BIT_FIXIQ 0x20U |
| If set and the lower bit of AddIQ is cleared, the receiving is fixed to I channel. More... | |
| #define | PHHAL_HW_RC523_MASK_ADDIQ 0xC0U |
| Bitmask for ADDIQ bits. More... | |
| #define | PHHAL_HW_RC523_MASK_TAURCV 0x0CU |
| Bitmask for TauRcv bits. More... | |
| #define | PHHAL_HW_RC523_MASK_TAUSYNC 0x03U |
| Bitmask for TauSync bits. More... | |
FelNFC2Reg Register Contents (0x1B) | |
| #define | PHHAL_HW_RC523_WAIT_FOR_SELECTED 0x80U |
| Bitmask for WaitForSelected bit. More... | |
MfTx Register Contents (0x1C) | |
| #define | PHHAL_HW_RC523_MASK_TXWAIT 0x03U |
| Bitmask for TxWait bits. More... | |
| #define | PHHAL_HW_RC523_BIT_MFHALTED 0x04U |
| Set to logic 1, Responds only for ALL_REQ ("52"). More... | |
MfRx Register Contents (0x1D) | |
| #define | PHHAL_HW_RC523_BIT_PARITYDISABLE 0x10U |
| Disables the parity generation and sending independent from the mode. More... | |
ISO/IEC 14443 Type B configuration Register Contents (0x1E) | |
| #define | PHHAL_HW_RC523_MASK_RXEOFREQ 0x40U |
| Bitmask for RX EOF required for Type B. More... | |
RFCfg Register Contents (0x26) | |
| #define | PHHAL_HW_RC523_MASK_RXGAIN 0x70U |
| Bitmask for RxGain bits. More... | |
GsN Register Contents (0x27) | |
| #define | PHHAL_HW_RC523_MASK_CWGSN 0xF0U |
| Bitmask for CWGsN bits. More... | |
| #define | PHHAL_HW_RC523_MASK_MODGSN 0x0FU |
| Bitmask for ModGsN bits. More... | |
CWGsP Register Contents (0x28) | |
| #define | PHHAL_HW_RC523_MASK_CWGSP 0x3FU |
| Bitmask for CWGsP bits. More... | |
ModGsP Register Contents (0x29) | |
| #define | PHHAL_HW_RC523_MASK_MODGSP 0x3FU |
| Bitmask for ModGsP bits. More... | |
TMode Register Contents (0x2A) | |
| #define | PHHAL_HW_RC523_BIT_TAUTO 0x80U |
| Sets the Timer start/stop conditions to Auto mode. More... | |
| #define | PHHAL_HW_RC523_BIT_TAUTORESTART 0x10U |
| Restarts the timer automatically after counting down to 0. More... | |
| #define | PHHAL_HW_RC523_MASK_TGATED 0x60U |
| Bitmask for TGated bits. More... | |
| #define | PHHAL_HW_RC523_MASK_TPRESCALER_HI 0x0FU |
| Bitmask for TPrescalerHi bits. More... | |
Register definitions.
| #define PHHAL_HW_RC523_REG_COMMAND 0x01U |
Command register.
Contains Command bits, PowerDown bit and bit to switch receiver off.
| #define PHHAL_HW_RC523_REG_COMMIEN 0x02U |
CommIEn register.
Contains Communication interrupt enable bits and bit for Interrupt inversion.
| #define PHHAL_HW_RC523_REG_DIVIEN 0x03U |
DivIEn register.
Contains RfOn, RfOff, CRC and Mode Interrupt enable and bit to switch Interrupt pin to PushPull mode.
| #define PHHAL_HW_RC523_REG_COMMIRQ 0x04U |
CommIrq register.
Contains Communication interrupt request bits.
| #define PHHAL_HW_RC523_REG_DIVIRQ 0x05U |
DivIrq register.
Contains RfOn, RfOff, CRC and Mode Interrupt request.
| #define PHHAL_HW_RC523_REG_ERROR 0x06U |
Error register.
Contains Protocol, Parity, CRC, Collision, Buffer overflow, Temperature and RF error flags.
| #define PHHAL_HW_RC523_REG_STATUS1 0x07U |
Status1 register.
Contains status information about Lo- and HiAlert, RF-field on, Timer, Interrupt request and CRC status.
| #define PHHAL_HW_RC523_REG_STATUS2 0x08U |
Status2 register.
Contains information about internal states and Temperature sensor switch.
| #define PHHAL_HW_RC523_REG_FIFODATA 0x09U |
Fifo register.
Read/Write Fifo. Writing to register increments the Fifo level, reading decrements it.
| #define PHHAL_HW_RC523_REG_FIFOLEVEL 0x0AU |
FifoLevel register.
Contains the actual level (number of bytes) of the Fifo.
| #define PHHAL_HW_RC523_REG_WATERLEVEL 0x0BU |
WaterLevel register.
Contains the Waterlevel value for the Fifo.
| #define PHHAL_HW_RC523_REG_CONTROL 0x0CU |
Control register.
Contains information about last received bits, and to Start and stop the Timer unit.
| #define PHHAL_HW_RC523_REG_BITFRAMING 0x0DU |
Bit framing register.
Contains information of last bits to send, to align received bits in Fifo and activate sending.
| #define PHHAL_HW_RC523_REG_COLL 0x0EU |
Collision register.
Contains all necessary bits for Collision handling.
| #define PHHAL_HW_RC523_REG_MODE 0x11U |
Mode register.
Contains bits for auto wait on Rf and MSB first for CRC calculation.
| #define PHHAL_HW_RC523_REG_TXMODE 0x12U |
TxMode register.
Contains Transmit Framing, Speed, CRC enable, bit for inverse mode and TXMix bit.
| #define PHHAL_HW_RC523_REG_RXMODE 0x13U |
RxMode register.
Contains Transmit Framing, Speed, CRC enable, bit for multiple receive and to filter errors.
| #define PHHAL_HW_RC523_REG_TXCONTROL 0x14U |
TxControl register.
Contains bits to activate and configure Tx1 and Tx2 and bit to activate 100% modulation.
| #define PHHAL_HW_RC523_REG_TXASK 0x15U |
TxAsk register.
Contains Tx ASK settings.
| #define PHHAL_HW_RC523_REG_TXSEL 0x16U |
TxSel register.
Contains SigoutSel, DriverSel and LoadModSel bits.
| #define PHHAL_HW_RC523_REG_RXSEL 0x17U |
RxSel register.
Contains UartSel and RxWait bits.
| #define PHHAL_HW_RC523_REG_RXTHRESHOLD 0x18U |
RxThreshold register.
Contains MinLevel and CollLevel for detection.
| #define PHHAL_HW_RC523_REG_DEMOD 0x19U |
Demod register.
Contains bits for time constants, hysteresis and IQ demodulator settings.
| #define PHHAL_HW_RC523_REG_FELNFC2 0x1BU |
FelNFC2Reg register.
Contains bits for Disabling Active Communication mode.
| #define PHHAL_HW_RC523_REG_MFTX 0x1CU |
MfTx register.
Mifare transmission settings.
| #define PHHAL_HW_RC523_REG_MFRX 0x1DU |
MfRx register.
Mifare reception settings.
| #define PHHAL_HW_RC523_REG_TYPEB 0x1EU |
TypeB register.
Used for ISO/IEC 14443 Type B configuration.
| #define PHHAL_HW_RC523_REG_SERIALSPEED 0x1FU |
SerialSpeed register.
Contains speed settings for RS232 interface.
| #define PHHAL_HW_RC523_REG_CRCRESULT1 0x21U |
CRCResult1 register.
Contains MSByte of CRC Result.
| #define PHHAL_HW_RC523_REG_CRCRESULT2 0x22U |
CRCResult2 register.
Contains LSByte of CRC Result.
| #define PHHAL_HW_RC523_REG_GSNOFF 0x23U |
GSNOff register.
Contains the conductance and the modulation settings for the N-MOS transistor for LoadModulation.
| #define PHHAL_HW_RC523_REG_MODWIDTH 0x24U |
ModWidth register.
Contains modulation width setting.
| #define PHHAL_HW_RC523_REG_RFCFG 0x26U |
RfCfg register.
Contains sensitivity of Rf Level detector, the receiver gain factor and the RfLevelAmp.
| #define PHHAL_HW_RC523_REG_GSN 0x27U |
GSN register.
Contains the conductance and the modulation settings for the N-MOS transistor during active modulation.
| #define PHHAL_HW_RC523_REG_CWGSP 0x28U |
CWGSP register.
Contains the conductance for the P-Mos transistor.
| #define PHHAL_HW_RC523_REG_MODGSP 0x29U |
MODGSP register.
Contains the modulation index for the PMos transistor.
| #define PHHAL_HW_RC523_REG_TMODE 0x2AU |
TMode register.
Contains all settings for the timer and the highest 4 bits of the prescaler.
| #define PHHAL_HW_RC523_REG_TPRESCALER 0x2BU |
TPrescaler register.
Contains the lowest byte of the pre-scaler.
| #define PHHAL_HW_RC523_REG_TRELOADHI 0x2CU |
TReloadHi register.
Contains the high byte of the reload value.
| #define PHHAL_HW_RC523_REG_TRELOADLO 0x2DU |
TReloadLo register.
Contains the low byte of the reload value.
| #define PHHAL_HW_RC523_REG_TCOUNTERVALHI 0x2EU |
TCounterValHi register.
Contains the high byte of the counter value.
| #define PHHAL_HW_RC523_REG_TCOUNTERVALLO 0x2FU |
TCounterValLo register.
Contains the low byte of the counter value.
| #define PHHAL_HW_RC523_REG_TESTSEL1 0x31U |
Test register.
| #define PHHAL_HW_RC523_REG_TESTSEL2 0x32U |
Test register.
| #define PHHAL_HW_RC523_REG_TESTPINEN 0x33U |
Test register.
| #define PHHAL_HW_RC523_REG_TESTPINVALUE 0x34U |
Test register.
| #define PHHAL_HW_RC523_REG_TESTBUS 0x35U |
Test register.
| #define PHHAL_HW_RC523_REG_AUTOTEST 0x36U |
Test register.
| #define PHHAL_HW_RC523_REG_VERSION 0x37U |
Contains the product number and the version.
| #define PHHAL_HW_RC523_REG_ANALOGTEST 0x38U |
Test register.
| #define PHHAL_HW_RC523_REG_TESTDAC1 0x39U |
Test register.
| #define PHHAL_HW_RC523_REG_TESTDAC2 0x3AU |
Test register.
| #define PHHAL_HW_RC523_REG_TESTADC 0x3BU |
Test register.
| #define PHHAL_HW_RC523_BIT_RCVOFF 0x20U |
Switches the receiver on/off.
| #define PHHAL_HW_RC523_BIT_POWERDOWN 0x10U |
Switches Ic to Power Down mode.
| #define PHHAL_HW_RC523_CMD_IDLE 0x00U |
No action; cancels current command execution.
| #define PHHAL_HW_RC523_CMD_MEM 0x01U |
Copy configuration data from Fifo to internal Buffer or if Fifo empty vice versa.
| #define PHHAL_HW_RC523_CMD_RANDOMIDS 0x02U |
Replaces stored IDs with random ones.
| #define PHHAL_HW_RC523_CMD_CALCCRC 0x03U |
Activate the CRC-Coprocessor.
Remark: The result of the CRC calculation can be read from e.g. PHHAL_HW_RC523_REG_CRCRESULT1.
| #define PHHAL_HW_RC523_CMD_TRANSMIT 0x04U |
Transmits data from the FIFO buffer to Card.
| #define PHHAL_HW_RC523_CMD_NOCMDCHANGE 0x07U |
No change; Use together with e.g.
PHHAL_HW_RC523_BIT_POWERDOWN to keep current command-state.
| #define PHHAL_HW_RC523_CMD_RECEIVE 0x08U |
Activates the receiver circuitry.
| #define PHHAL_HW_RC523_CMD_TRANSCEIVE 0x0CU |
Like PHHAL_HW_RC523_CMD_TRANSMIT but automatically activates the receiver after transmission is finished.
| #define PHHAL_HW_RC523_CMD_AUTOCOLL 0x0DU |
Handles Felica polling or MIFARE anti-collision in Target mode.
| #define PHHAL_HW_RC523_CMD_AUTHENT 0x0EU |
Performs the Mifare Classic authentication (in Mifare Reader/Writer mode only).
| #define PHHAL_HW_RC523_CMD_SOFTRESET 0x0FU |
Resets the IC.
| #define PHHAL_HW_RC523_MASK_COMMAND 0x0FU |
Mask for Command-bits.
| #define PHHAL_HW_RC523_BIT_SET 0x80U |
Bit position to set/clear dedicated IRQ bits.
| #define PHHAL_HW_RC523_BIT_IRQINV 0x80U |
Inverts the output of IRQ Pin.
| #define PHHAL_HW_RC523_BIT_TXI 0x40U |
Bit position for Transmit Interrupt Enable/Request.
| #define PHHAL_HW_RC523_BIT_RXI 0x20U |
Bit position for Receive Interrupt Enable/Request.
| #define PHHAL_HW_RC523_BIT_IDLEI 0x10U |
Bit position for Idle Interrupt Enable/Request.
| #define PHHAL_HW_RC523_BIT_HIALERTI 0x08U |
Bit position for HiAlert Interrupt Enable/Request.
| #define PHHAL_HW_RC523_BIT_LOALERTI 0x04U |
Bit position for LoAlert Interrupt Enable/Request.
| #define PHHAL_HW_RC523_BIT_ERRI 0x02U |
Bit position for Error Interrupt Enable/Request.
| #define PHHAL_HW_RC523_BIT_TIMERI 0x01U |
Bit position for Timer Interrupt Enable/Request.
| #define PHHAL_HW_RC523_BIT_IRQPUSHPULL 0x80U |
Sets the IRQ pin to Push Pull mode.
| #define PHHAL_HW_RC523_BIT_MFINACT 0x10U |
Bit position for MfInAct Interrupt Enable/Request.
| #define PHHAL_HW_RC523_BIT_CRCI 0x04U |
Bit position for CRC Interrupt Enable/Request.
| #define PHHAL_HW_RC523_BIT_EXT_RF_ON 0x02U |
Bit position for External RF ON.
| #define PHHAL_HW_RC523_BIT_EXT_RF_OFF 0x01U |
Bit position for External RF OFF.
| #define PHHAL_HW_RC523_BIT_WRERR 0x80U |
Bit position for Write Access Error.
| #define PHHAL_HW_RC523_BIT_TEMPERR 0x40U |
Bit position for Temperature Error.
| #define PHHAL_HW_RC523_BIT_RFERR 0x20U |
Bit position for RF Error.
| #define PHHAL_HW_RC523_BIT_BUFFEROVFL 0x10U |
Bit position for Buffer Overflow Error.
| #define PHHAL_HW_RC523_BIT_COLLERR 0x08U |
Bit position for Collision Error.
| #define PHHAL_HW_RC523_BIT_CRCERR 0x04U |
Bit position for CRC Error.
| #define PHHAL_HW_RC523_BIT_PARITYERR 0x02U |
Bit position for Parity Error.
| #define PHHAL_HW_RC523_BIT_PROTERR 0x01U |
Bit position for Protocol Error.
| #define PHHAL_HW_RC523_BIT_CRCOK 0x40U |
Bit position for status CRC OK.
| #define PHHAL_HW_RC523_BIT_CRCREADY 0x20U |
Bit position for status CRC Ready.
| #define PHHAL_HW_RC523_BIT_IRQ 0x10U |
Bit position for status IRQ is active.
| #define PHHAL_HW_RC523_BIT_TRUNNUNG 0x08U |
Bit position for status Timer is running.
| #define PHHAL_HW_RC523_BIT_RFON 0x04U |
Bit position for status External RF.
| #define PHHAL_HW_RC523_BIT_HIALERT 0x02U |
Bit position for status HiAlert.
| #define PHHAL_HW_RC523_BIT_LOALERT 0x01U |
Bit position for status LoAlert.
| #define PHHAL_HW_RC523_BIT_TEMPSENSOFF 0x80U |
Bit position to switch Temperature sensors on/off.
| #define PHHAL_HW_RC523_BIT_I2CFORCEHS 0x40U |
Bit position to forece High speed mode for I2C Interface.
| #define PHHAL_HW_RC523_BIT_TARGET_ACTIVATED 0x10U |
Bit position for reader status Target Activated.
| #define PHHAL_HW_RC523_BIT_CRYPTO1ON 0x08U |
Bit position for reader status Crypto is on.
| #define PHHAL_HW_RC523_MASK_MODEMBITS 0x07U |
Bitmask for MODEM Status bits.
| #define PHHAL_HW_RC523_BIT_IDLE 0x00U |
Bits represent MODEM Status as IDLE.
| #define PHHAL_HW_RC523_BIT_WAIT_FOR_STARTSEND 0x01U |
Bits represent MODEM Status as Wait for StartSend.
| #define PHHAL_HW_RC523_BIT_WAIT_FOR_DATA 0x05U |
Bits represent MODEM Status as Wait for data.
| #define PHHAL_HW_RC523_BIT_FLUSHBUFFER 0x80U |
Clears Fifo buffer if set to 1.
| #define PHHAL_HW_RC523_MASK_WATERLEVEL 0x3FU |
Bitmask for Waterlevel bits.
| #define PHHAL_HW_RC523_BIT_TSTOPNOW 0x80U |
Stops timer if set to 1.
| #define PHHAL_HW_RC523_BIT_TSTARTNOW 0x40U |
Starts timer if set to 1.
| #define PHHAL_HW_RC523_BIT_INITIATOR 0x10U |
If set to 1, the IC acts as initiator, otherwise as target.
| #define PHHAL_HW_RC523_MASK_RXBITS 0x07U |
Bitmask for RxLast bits.
| #define PHHAL_HW_RC523_BIT_STARTSEND 0x80U |
Starts transmission in transceive command if set to 1.
| #define PHHAL_HW_RC523_MASK_TXBITS 0x07U |
Bitmask for TxLast bits.
| #define PHHAL_HW_RC523_MASK_RXALIGN 0x70U |
Bitmask for RxAlign bits.
| #define PHHAL_HW_RC523_BIT_VALUESAFTERCOLL 0x80U |
Activates mode to keep data after collision.
| #define PHHAL_HW_RC523_BIT_COLLPOSNOTVALID 0x20U |
Whether collision position is valid or not.
| #define PHHAL_HW_RC523_MASK_COLLPOS 0x1FU |
Bitmask for CollPos bits.
| #define PHHAL_HW_RC523_BIT_MSBFIRST 0x80U |
Sets CRC coprocessor with MSB first.
| #define PHHAL_HW_RC523_BIT_TXWAITRF 0x20U |
Waits until RF is enabled until transmission is started, else starts immediately.
| #define PHHAL_HW_RC523_BIT_POLMFIN 0x08U |
Inverts polarity of MfinActIrq.
If bit is set to 1 IRQ occurs when Sigin line is 0.
| #define PHHAL_HW_RC523_BIT_MODEDETOFF 0x04U |
Set to logic 1, the internal mode detector is switched off during PHHAL_HW_RC523_CMD_AUTOCOLL.
| #define PHHAL_HW_RC523_MASK_CRCPRESET 0x03U |
Bitmask for CRCPreset bits.
| #define PHHAL_HW_RC523_BIT_CRCEN 0x80U |
Activates transmit or receive CRC.
| #define PHHAL_HW_RC523_BIT_848KBPS 0x30U |
Activates speed of 848kbps.
| #define PHHAL_HW_RC523_BIT_424KBPS 0x20U |
Activates speed of 424kbps.
| #define PHHAL_HW_RC523_BIT_212KBPS 0x10U |
Activates speed of 212kbps.
| #define PHHAL_HW_RC523_BIT_106KBPS 0x00U |
Activates speed of 106kbps.
| #define PHHAL_HW_RC523_BIT_INVMOD 0x08U |
Activates inverted transmission mode.
| #define PHHAL_HW_RC523_BIT_RXNOERR 0x08U |
If set, receiver ignores less than 4 bits.
| #define PHHAL_HW_RC523_BIT_RXMULTIPLE 0x04U |
Activates reception mode for multiple responses.
| #define PHHAL_HW_RC523_BIT_TYPEB 0x03U |
Activates Type B communication mode.
| #define PHHAL_HW_RC523_BIT_FELICA 0x02U |
Activates Felica communication mode.
| #define PHHAL_HW_RC523_BIT_ACTIVE 0x01U |
Activates Active communication mode.
| #define PHHAL_HW_RC523_BIT_MIFARE 0x00U |
Activates Mifare communication mode.
| #define PHHAL_HW_RC523_BIT_MIFARE_CE 0x80U |
Activates Mifare communication mode.
| #define PHHAL_HW_RC523_MASK_SPEED 0x70U |
Bitmask for Tx/RxSpeed bits.
| #define PHHAL_HW_RC523_SHIFT_SPEED 0x04U |
Number of bits to be shifted.
| #define PHHAL_HW_RC523_MASK_FRAMING 0x03U |
Bitmask for Tx/RxFraming bits.
| #define PHHAL_HW_RC523_BIT_AUTORF_OFF 0x80U |
Bitmask for Auto RF Off.
| #define PHHAL_HW_RC523_BIT_CA_ON 0x08U |
Bitmask for CA.
| #define PHHAL_HW_RC523_BIT_DETECT_SYNC 0x40U |
Bitmask for Detect Sync.
| #define PHHAL_HW_RC523_BIT_INITIAL_RF_ON 0x04U |
Bitmask for Initial RF on.
| #define PHHAL_HW_RC523_BIT_TX2RFAutoEN 0x02U |
Bitmask for Auto RF ON.
| #define PHHAL_HW_RC523_BIT_TX1RFAutoEN 0x1U |
Bitmask for Auto RF ON.
| #define PHHAL_HW_RC523_BIT_INVTX2ON 0x80U |
Inverts the Tx2 output if drivers are switched on.
| #define PHHAL_HW_RC523_BIT_INVTX1ON 0x40U |
Inverts the Tx1 output if drivers are switched on.
| #define PHHAL_HW_RC523_BIT_INVTX2OFF 0x20U |
Inverts the Tx2 output if drivers are switched off.
| #define PHHAL_HW_RC523_BIT_INVTX1OFF 0x10U |
Inverts the Tx1 output if drivers are switched off.
| #define PHHAL_HW_RC523_BIT_TX2CW 0x08U |
Does not modulate the Tx2 output, only constant wave.
| #define PHHAL_HW_RC523_BIT_CHECKRF 0x04U |
Set to logic 1, RF field cannot be activated if external RF field is detected.
| #define PHHAL_HW_RC523_BIT_TX2RFEN 0x02U |
Switches the driver for Tx2 pin on.
| #define PHHAL_HW_RC523_BIT_TX1RFEN 0x01U |
Switches the driver for Tx1 pin on.
| #define PHHAL_HW_RC523_BIT_FORCE100ASK 0x40U |
Activates 100ASK mode independent of driver settings.
| #define PHHAL_HW_RC523_MASK_DRIVERSEL 0x30U |
Bitmask for DriverSel bits.
| #define PHHAL_HW_RC523_MASK_MFOUTSEL 0x0FU |
Bitmask for MfOutSel bits.
| #define PHHAL_HW_RC523_MASK_UARTSEL 0xC0U |
Bitmask for UartSel bits.
| #define PHHAL_HW_RC523_MASK_RXWAIT 0x3FU |
Bitmask for RxWait bits.
| #define PHHAL_HW_RC523_MASK_MINLEVEL 0xF0U |
Bitmask for MinLevel bits.
| #define PHHAL_HW_RC523_MASK_COLLEVEL 0x07U |
Bitmask for CollLevel bits.
| #define PHHAL_HW_RC523_BIT_FIXIQ 0x20U |
If set and the lower bit of AddIQ is cleared, the receiving is fixed to I channel.
If set and the lower bit of AddIQ is set, the receiving is fixed to Q channel.
| #define PHHAL_HW_RC523_MASK_ADDIQ 0xC0U |
Bitmask for ADDIQ bits.
| #define PHHAL_HW_RC523_MASK_TAURCV 0x0CU |
Bitmask for TauRcv bits.
| #define PHHAL_HW_RC523_MASK_TAUSYNC 0x03U |
Bitmask for TauSync bits.
| #define PHHAL_HW_RC523_WAIT_FOR_SELECTED 0x80U |
Bitmask for WaitForSelected bit.
| #define PHHAL_HW_RC523_MASK_TXWAIT 0x03U |
Bitmask for TxWait bits.
| #define PHHAL_HW_RC523_BIT_MFHALTED 0x04U |
Set to logic 1, Responds only for ALL_REQ ("52").
| #define PHHAL_HW_RC523_BIT_PARITYDISABLE 0x10U |
Disables the parity generation and sending independent from the mode.
| #define PHHAL_HW_RC523_MASK_RXEOFREQ 0x40U |
Bitmask for RX EOF required for Type B.
| #define PHHAL_HW_RC523_MASK_RXGAIN 0x70U |
Bitmask for RxGain bits.
| #define PHHAL_HW_RC523_MASK_CWGSN 0xF0U |
Bitmask for CWGsN bits.
| #define PHHAL_HW_RC523_MASK_MODGSN 0x0FU |
Bitmask for ModGsN bits.
| #define PHHAL_HW_RC523_MASK_CWGSP 0x3FU |
Bitmask for CWGsP bits.
| #define PHHAL_HW_RC523_MASK_MODGSP 0x3FU |
Bitmask for ModGsP bits.
| #define PHHAL_HW_RC523_BIT_TAUTO 0x80U |
Sets the Timer start/stop conditions to Auto mode.
| #define PHHAL_HW_RC523_BIT_TAUTORESTART 0x10U |
Restarts the timer automatically after counting down to 0.
| #define PHHAL_HW_RC523_MASK_TGATED 0x60U |
Bitmask for TGated bits.
| #define PHHAL_HW_RC523_MASK_TPRESCALER_HI 0x0FU |
Bitmask for TPrescalerHi bits.
| phStatus_t phhalHw_Rc523_WriteRegister | ( | phhalHw_Rc523_DataParams_t * | pDataParams, |
| uint8_t | bAddress, | ||
| uint8_t | bValue | ||
| ) |
Write to 8bit address of CL front-end register.
| PH_ERR_SUCCESS | Operation successful. |
| PH_ERR_INTERFACE_ERROR | Hardware problem |
| [in] | pDataParams | Pointer to this layer's parameter structure. |
| [in] | bAddress | Register Address. |
| [in] | bValue | Register Value. |
| phStatus_t phhalHw_Rc523_ReadRegister | ( | phhalHw_Rc523_DataParams_t * | pDataParams, |
| uint8_t | bAddress, | ||
| uint8_t * | pValue | ||
| ) |
Read 8bit register address from CL front-ends.
| PH_ERR_SUCCESS | Operation successful. |
| PH_ERR_INTERFACE_ERROR | Hardware problem |
| [in] | pDataParams | Pointer to this layer's parameter structure. |
| [in] | bAddress | Register Address. |
| [out] | pValue | Register Value. |