|
NXP NFC Reader Library
v4.040.05.011646
|
Tag Operations parameter structure. More...
Data Fields | |
| uint16_t | wId |
| Layer ID for this component, NEVER MODIFY! | |
| uint8_t | bTagType |
| Tag type. | |
| uint8_t | bVno |
| NDEF version number. | |
| uint8_t | bTagState |
| Tag state. | |
| uint16_t | wNdefLength |
| NDEF message length. | |
| uint16_t | wMaxNdefLength |
| Maximum supported NDEF length. | |
| void * | pTopTagsDataParams [PHAL_TOP_MAX_TAGTYPE_SUPPORTED] |
| Array of void pointer for Tag Types structure. | |
| phalTop_T1T_t | salTop_T1T |
| T1T Parameter Structure. | |
| phalTop_T2T_t | salTop_T2T |
| T2T Parameter Structure. | |
| phalTop_T3T_t | salTop_T3T |
| T3T Parameter Structure. | |
| phalTop_T4T_t | salTop_T4T |
| T4T Parameter Structure. | |
| phalTop_T5T_t | salTop_T5T |
| T5T Parameter Structure. | |
Tag Operations parameter structure.