|
NXP NFC Reader Library
v4.040.05.011646
|
Contains Application specific implementations for various contactless cards (DESFIRE (R), MIFARE (R), MIFARE Plus (R) and the like. More...
|
Modules | |
| MIFARE(R) Classic | |
| These Functions implement the MIFARE(R) Classic commands. | |
| Type 1 tag | |
| These Components implement the Type 1 Tag commands. | |
| MIFARE(R) Ultralight | |
| These Components implement the MIFARE(R) Ultralight, C, Ultralight EV1 commands. | |
| Felica | |
| These Components implement the Felica commands. | |
| MIFARE DESFire (R) | |
| These Functions implement the MIFARE DESFire(R) EV1 commands. | |
| ISO/IEC 15693 | |
| These Components implement the ISO/IEC 15693 commands. | |
| ICode SLI | |
| These Components implement the ICode SLI commands. | |
| ISO/IEC 18000-3 Mode3 | |
| These Components implement the ICODE ILT support. | |
| Tag Operation Layer | |
| This Component implements tag operations for different NFC Tag types T1T, T2T, T3T,T4T and T5T. | |
Contains Application specific implementations for various contactless cards (DESFIRE (R), MIFARE (R), MIFARE Plus (R) and the like.