|
NXP NFC Reader Library
v4.040.05.011646
|
Structure for Type B (ISO/IEC 14443-B) tags. More...
Data Fields | |
| uint8_t | aPupi [PHAC_DISCLOOP_I3P3B_PUPI_LENGTH] |
| ISO/IEC 14443-3B Pseudo Unique PICC identifier. More... | |
| uint8_t | aAtqB [PHAC_DISCLOOP_I3P3B_MAX_ATQB_LENGTH] |
| ATQB received from ISO/IEC 14443-3B compliant device. More... | |
| uint8_t | bAtqBLength |
| Length of the ATQB response. More... | |
| uint8_t | bSupportType4B |
| Indicates activated TypeB tag supports Type 4B Tag Platform or not. More... | |
Structure for Type B (ISO/IEC 14443-B) tags.
| uint8_t phacDiscLoop_Sw_TypeB_Info::phacDiscLoop_TypeB_I3P3B::aPupi[PHAC_DISCLOOP_I3P3B_PUPI_LENGTH] |
ISO/IEC 14443-3B Pseudo Unique PICC identifier.
| uint8_t phacDiscLoop_Sw_TypeB_Info::phacDiscLoop_TypeB_I3P3B::aAtqB[PHAC_DISCLOOP_I3P3B_MAX_ATQB_LENGTH] |
ATQB received from ISO/IEC 14443-3B compliant device.
| uint8_t phacDiscLoop_Sw_TypeB_Info::phacDiscLoop_TypeB_I3P3B::bAtqBLength |
Length of the ATQB response.
| uint8_t phacDiscLoop_Sw_TypeB_Info::phacDiscLoop_TypeB_I3P3B::bSupportType4B |
Indicates activated TypeB tag supports Type 4B Tag Platform or not.