|
NXP NFC Reader Library
v4.040.05.011646
|
Contains Hardware-Independent implementations of various contactless protocols. More...
|
Modules | |
| ISO/IEC 14443-3A | |
| These Components implement the ISO/IEC 14443-3 Type-A contactless protocol. | |
| ISO/IEC 14443-3B | |
| These Components implement the ISO/IEC 14443-3 Type-B contactless protocol. | |
| ISO/IEC 14443-4A | |
| These Components configure PHPAL_I14443P4A. | |
| ISO/IEC 14443-4 | |
| These Components implement the ISO/IEC 14443-4:2008(E) contactless protocol. | |
| MIFARE(R) | |
| These Components implement the MIFARE(R) Classic, MIFARE(R) Ultralight, MIFARE(R) DESFire and MIFARE(R) Plus products. | |
| ISO/IEC 14443-4mC | |
| This component implements the PICC side of ISO/IEC 14443-4 Protocol. | |
| Felica | |
| These Components implement the Felica (contactless) protocol. | |
| ISO/IEC 15693 / ISO/IEC 18000-3M1 | |
| These component implements the protocol layer (activation) commands of ISO/IEC 15693 (ISO/IEC 18000-3M1) vicinity protocol. | |
| ISO/IEC 18000-3 Mode3 | |
| These Components implement the ISO/IEC 18000-3 Mode3 support. | |
| ISO/IEC 18092 Mode Initiator | |
| These Components implement the ISO/IEC ISO18092 contact-less protocol. | |
| ISO/IEC 18092 Mode Target | |
| This Component implements the ISO/IEC ISO18092 Target mode contact-less protocol. | |
Contains Hardware-Independent implementations of various contactless protocols.