|
NXP NFC Reader Library
v4.040.05.011646
|
Type B ISO/IEC 14443-4B tag structure. More...
Data Fields | |
| uint8_t | bMbli |
| Maximum Buffer Length Index (MBLI) is available on bits [3:0]. More... | |
| uint8_t | bParam1 |
| Param1 for type B Attrib: Bit 2 ... More... | |
Type B ISO/IEC 14443-4B tag structure.
| uint8_t phacDiscLoop_Sw_TypeB_Info::phacDiscLoop_TypeB_I3P4B::bMbli |
Maximum Buffer Length Index (MBLI) is available on bits [3:0].
| uint8_t phacDiscLoop_Sw_TypeB_Info::phacDiscLoop_TypeB_I3P4B::bParam1 |
Param1 for type B Attrib:
Bit 2 ...
SOF
Bit 3 ... EOF
Bit 4-5 ... Minimum TR1
Bit 6-7 ... Minimum TR0.